1
Get Started2
Get to Know the Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the UJA1168AFEVB evaluation board.
The UJA1168AF-EVB contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
Board dimensions are 45.1 mm × 58.4 mm. Only components needed to support basic UJA1168AF functionality are included. All boards contain circuitry for reverse polarity protected battery supply, BAT and V1 signal status LEDs, and CAN bus termination. Wake-up circuitry is also included since the UJA1168AF device supports sleep mode. The board also provides several header rows (2.54 mm pitch) for connecting MCU interface and application signals.
Something went wrong! Please try again.
To connect the UJA1168AF-EVB to a CAN network, complete the following procedure.
The following conditions must be met before powering up the system with a 12 V supply:
J3-03
, J4-09
) → MISOJ3-04
, J4-07
) → MOSIJ3-05
, J4-11
) → SCKJ3-06
, J4-05
) → CSJ3-01
/J3-02
, J4-18
/J4-20
) pins to the MCU CAN controller TXD/RXD pinsJ9-09
/J5-05
) to the MCU reset pinJ1-01
/J1-02
) to the CAN bus twisted-pair cablesJ3-08
, J5-03
) to the MCU supply unitJ3-10
) on the UJA1168AF-EVB to the control/enable pin on the ECU supply unit (optional)Once the above steps have been completed, the ECU/EVB can be powered up using an external battery supply. The UJA1168AF-EVB starts up in Forced Normal mode (if MTP is not configured) or Standby mode (if MTP configured), awaiting commands from the MCU via the SPI interface.
Something went wrong! Please try again.
Connect with other engineers and get expert advice on designing with the KITFS26SKTEVM on one of our community sites.