Sign in for a personalized NXP experience.
1
Out of the Box2
Get Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the TEA2206DB1583 demo board.
The TEA2206DB1583 contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
Something went wrong! Please try again.
The TEA2206T is an active bridge rectifier controller for replacing the two low-side diodes in the traditional diode bridge with MOSFETs. Using the TEA2206T with low-ohmic high-voltage external MOSFETs significantly improves the efficiency of the power converter as the typical rectifier-diode forward conduction losses are reduced by 50%. Efficiency can improve up to about 0.7% at 90 V (AC) mains voltage. The TEA2206T is fabricated in a silicon-on-insulator (SOI) process.
Something went wrong! Please try again.
The TEA2206DB1583 demo board contains two 600 V, 28 mΩ MOSFETs and four 600 V, 20 A diodes. It makes the board suitable for universal AC input and output power applications of several hundreds of watts. The TEA2206DB1583 demo board contains four leads that can easily replace a traditional diode bridge. The inner two leads are connected to AC main lines. The outer two leads are connected to positive and negative rectified voltages. These four leads are pin-to-pin with typical bridge-rectifier diodes pins.
The following figure shows the difference between bridge diodes and active bridge configurations.
Figure 2.Bridge diodes and Active Bridge configurations
The following figure shows an example of the TEA2206DB1583 demo board mounted on an NXP Semiconductors TEA2016DB1519 demo board.
Figure 3.TEA2206DB1583 board example
Something went wrong! Please try again.
The tool summary page for TEA2206DB1583 board is at TEA2206DB1583.
The page provides overview information, technical and functional specifications, ordering information, documentation and software. The Get Started guide provides quick-reference information applicable to using the TEA2206DB1583 board, including the downloadable assets.
In addition to our TEA2206T: Active bridge rectifier controller page, you may also want to visit: