1
Get Started2
Get Hardware3
Configure Hardware4
Install SoftwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal, and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the RD33772BJBEVM board.
The RD33772BJBEVM contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
This reference design requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this reference design.
Something went wrong! Please try again.
Refer to UM11328, RD33772BJBEVM reference design for additional details on the featured components and board configuration.
Something went wrong! Please try again.
Something went wrong! Please try again.
The RD33772BJBEVM allows user to connect to power distribution unit (PDU) for voltage sensing, current sensing, temperature sensing and the diagnostic of contactor status.
This reference design enables validation of High-Voltage Battery Junction Box (HV-BJB) in EV.
Something went wrong! Please try again.
Overview of the RD33772BJBEVM: High-voltage battery junction box reference design
Table 1. Board description
Name | Description |
---|---|
MC33772B | 6-channel li-ion battery cell controller IC |
FS4503 S32K118 |
Grade 1 and Grade 0 safety power system basis chip with CAN flexible data transceiver Scalable microcontrollers for automotive general purpose and high-reliability industrial |
HV connector (JP1) | High-voltage connector |
HV connector (JP8) | High-voltage connector |
JTAG connector (JP9) | Joint Test Access Group (JTAG) connector |
LV connector (JP10) | Low voltage connector |
Note: Refer to the bill of materials (BOM) report in Design Resources section for a complete list of part numbers.
Something went wrong! Please try again.
Refer to UM11328, RD33772BJBEVM reference design for additional details on the featured components.
Something went wrong! Please try again.
The RD33772BJBEVM is used in a standalone configuration. There are no connectors to add a daughter board. All required cables are included in the kit. To configure the hardware, complete the following procedure:
LV_CON
, power voltage is 5.0 V to 12 V, current capability is ~300 mA.LV_CON
.HV_CON
.
Refer to UM11328, RD33772BJBEVM reference design user manual for additional details on the hardware configuration.
Something went wrong! Please try again.
After configuring the hardware, users have to set up software to perform the examples.
Upon completion, the software is download and users are able to debug demo functions. The data or variables can be monitored in the S32K DS tool.
Refer to UM11328, RD33772BJBEVM reference design user manual for additional software details.
Something went wrong! Please try again.
The product summary page for MC33772B is at 6-Channel Li-Ion Battery Cell Controller IC.
The tool summary page for RD33772BJBEVM reference design is at High Voltage Battery Junction Box Reference Design.
The page provides overview information, technical and functional specifications, ordering information, documentation, and software. The Getting Started provides quick-reference information applicable to using the RD33772BJBEVM reference design, including the downloadable assets.
In addition to our MC33772B: 6-Channel Li-ion Battery Cell Controller page, you may also want to visit:
Product pages:
Tool pages:
Application pages:
Hardware pages:
Software pages: