1
Out of the Box2
Get Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the NAFExx388- EVB board.
The NAFExx388-EVB
contents include:
Something went wrong! Please try again.
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling. You must use a ground strap or touch the PC case or other grounded source before unpacking or handling the hardware.
Something went wrong! Please try again.
Something went wrong! Please try again.
The NAFExx388-EVB evaluation board features a highly configurable, industrial-grade, multichannel AI-AFE that meets high-precision measurement requirements. The device is composed of a low-leakage, high-voltage multiplexer, low-offset drift buffers, a low noise and drift PGA, a precision 24-bit sigma delta (ADC) and low-drift voltage reference.
Something went wrong! Please try again.
Overview of the NAFExx388-EVB board
Something went wrong! Please try again.
The NAFExx388 evaluation kit includes the NAFExx388 evaluation board, an OM13098 (LPC54628) evaluation board, and a USB cable.
To set up the hardware, do the following:
J15
, J18
, J19
, and J22
male connectors at the bottom side of the NAFExx388 (AFE) evaluation board into the appropriate female connectors on the LPC54628 (microcontroller) evaluation board.J9
, HVDD = +15.4 V on J10
, and HVSS = -15.4 V on J11
banana jack connectors and turn on the power supply.J2
(µ USB) port of LPC54628 evaluation board.Something went wrong! Please try again.