1
Get Started2
Get to Know the Hardware3
Configure the Hardware4
Install Software5
Learn MoreSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal, and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the RD9Z1-638BJBEVM board.
The RD9Z1-638BJBEVM contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
This reference design requires a Windows PC workstation running 32-bit and 64-bit versions of Windows 7 or above.
Something went wrong! Please try again.
Refer to UM11396, RD9Z1-638BJBEVM reference design for additional details on the featured components and board configuration.
Something went wrong! Please try again.
The RD9Z1-638BJBEVM provides a platform for evaluating designs that implement NXP’s MM9Z1_638 Battery Monitoring System device. It connects to a power distribution unit (PDU) and enables voltage sensing, current sensing, temperature sensing and diagnostics of the contactor status.
The kit supports evaluations in conjunction with a CAN network and is ideal for prototyping High-Voltage Battery Junction Box (HV-BJB) systems.
Something went wrong! Please try again.
Something went wrong! Please try again.
Overview of the RD9Z1-638BJBEVM: High voltage battery junction box reference design
Something went wrong! Please try again.
No. | Label | Name | Description |
---|---|---|---|
1 | U1 | MM9Z1_638 | Battery Sensor with CAN and LIN |
2 | J6 | High-voltage connector 2 | 1x7 power plug connector |
3 | J8 | High-voltage connector 1 | 1x5 power plug connector |
4 | JP1 | High-voltage connector 3 | 1x10 power plug connector |
5 | U46 to U50 | Panasonic AQV258HAX | MOSFET relay |
6 | T2 | TI SN6501 QDBVRQ1 | Push-pull driver for small transformers |
7 | U5 | TI 760390015 | PMIC transformer driver |
8 | J7 | Low-voltage connector | 1x4 power plug connector |
9 | L1 | EPCOS/TDKB82789C0104N002 | Power line choke |
10 | U3 | NXP TJA1052IT/5Y | High-speed CAN transceiver |
11 | TP89, TP90, TP91 | na | Test points |
12 | J1 | Connector | BDM connector |
13 | na | na | Shunt |
Note: Refer to the bill of materials (BOM) report in Design Resources section for a complete list of part numbers.
Something went wrong! Please try again.
Refer to UM11396, RD9Z1-638BJBEVM reference design for additional details on the featured components.
Something went wrong! Please try again.
To configure the hardware, complete the following procedure:
Refer to UM11396, RD9Z1-638BJBEVM reference design user manual for additional details on the hardware configuration.
Something went wrong! Please try again.
After configuring the hardware, users have to install and configure the CodeWarrior Integrated Development Environment (IDE) software required to run the demonstration examples and to exercise the RD9Z1-638BJBEVM in an evaluation environment.
Something went wrong! Please try again.
The following steps describe how to download and import the reference design software and run the demo software in CodeWarrior.
Something went wrong! Please try again.
Refer to UM11396, RD9Z1-638BJBEVM reference design user manual for additional software details.
Something went wrong! Please try again.
Start embedded application development.
Something went wrong! Please try again.
The product summary page for MM9Z1_638 is at http://www.nxp.com/MM9Z1_638.
Something went wrong! Please try again.
The tool summary page for RD9Z1-638BJBEVM reference design is at https://www.nxp.com/RD9Z1-638BJBEVM.
The page provides overview information, technical and functional specifications, ordering information, documentation, and software. The Get Started provides quick-reference information applicable to using the RD9Z1-638BJBEVM reference design, including the downloadable assets.
Something went wrong! Please try again.
In addition to our MM9Z1_638: Battery Sensor with CAN and LIN page, you may also want to visit:
Product pages:
Tool pages:
Application pages:
Hardware pages:
Software pages:
Something went wrong! Please try again.
RD9Z1-638BJBEVM: High voltage battery junction box reference design
BuySomething went wrong! Please try again.