Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Video Player is loading.
Current Time 0:00
/
Duration 4:23
Loaded: 0.00%
0:00
Stream Type LIVE
Remaining Time -4:23
1x
2x
1.75x
1.5x
1.25x
1x, selected
0.75x
0.5x
Chapters
descriptions off, selected
captions settings, opens captions settings dialog
captions off, selected
en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Video Player is loading.
Current Time 0:00
/
Duration 5:56
Loaded: 0%
0:00
Stream Type LIVE
Remaining Time -5:56
1x
2x
1.75x
1.5x
1.25x
1x, selected
0.75x
0.5x
Chapters
descriptions off, selected
captions settings, opens captions settings dialog
captions off, selected
en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Sensor fusion is a process by which data from several different sensors are "fused" to compute something more than could be determined by any one sensor alone.
An example is computing the orientation of a device in three-dimensional space. That data might then be used to alter the perspective presented by a 3D GUI or game.
Our award-winning magnetic hard/soft iron compensation, along with support for 3-, 6- and 9-axis fusion options, programmable sampling, fusion rates, frame of reference, etc.
Sensor Fusion Toolbox for Windows
32- or 64-bit versions of Windows XP, Windows 7 or Windows 8 with .NET 4.0 or later.
Minimum screen resolution 1024 x 768 pixels.
Convenient visualization of fusion results.
100% compatible with the fusion library template programs.
Compatible with MEMS and magnetic sensors, ARM™ Cortex M0+, M4 and M4F portfolio, and a variety of FRDM-compatible development boards.
Android version can also demonstrate sensor fusion applications using the sensors native to your Android device.
Compatible with Sensor Fusion Versions 6.x and 7.2.