Reference Design for MC33665A, MC33775A with CAN FD | NXP Semiconductors

HVBMS Centralized Cell Monitoring Unit Using CAN FD with MC33775A (CMU)

Roll over image to zoom in

Supported Devices

Power Management

Battery Communication ICs

Battery Cell Controllers

Interfaces

CAN with Flexible Data Rate

Features

Voltage Measurements

  • 4 MC33775A battery cell controllers (BCCs) for up to 56 cells, extendable by adding more CMUs to the daisy chain
  • High accuracy cell voltage measurement channels, with averaging and advanced filtering

Temperature Measurements

  • Temperature sensor inputs with advanced filtering per BCC

Cell Balancing

  • Integrated cell balancing with up to 300 mA

Communication

  • CAN FD communication
  • High speed CAN FD transceiver up to 5 Mbit/s

Buy Options

RD33775ACNCEVB-Image

Click to expand

  • RD33775ACNCEVB
    Active

  • HVBMS Centralized Cell Monitoring Unit Using CAN FD with MC33775A (CMU).

  • $450.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

  • BATT-TPLCABLE20
    Active

  • Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
Order from distributors
BATT-TPLCABLE50-Image

Click to expand

  • BATT-TPLCABLE50
    Active

  • Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
Order from distributors
BATT-14CTCABLE25-Image

Click to expand

  • $34.50 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

  • Debugging and Visualization Tools

    BMS Tools - ScriptGUI

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?