Getting Started with the RD33775ACNCEVB Evaluation Board | NXP Semiconductors

Getting Started with the RD33775ACNCEVB Evaluation Board

Last Modified: Mar 9, 2023Supports RD33775ACNCEVB

Contents of this document

  • 1

    Out of the Box
  • 2

    Get Hardware
  • 3

    Configure Hardware

1. Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the RD33775ACNCEVB board.

1.1 Kit Content and Packing List

The RD33775ACNCEVB contents include:

  • RD33775ACNCEVB, CAN FD to MC33665A, transport protocol link (TPL) to MC33775A
  • One TPL daisy chain cable
  • One power and CAN interface cable
  • Four cell interface cables
  • Quick Start Guide
  • 1.2 Additional Hardware

    In addition to the kit contents, the following hardware is necessary or beneficial when working with this board.

    2. Get Hardware

    2.1 Board Features

    • CAN FD communication up to 5 Mbit/s to MC33665A
    • Onboard CAN transceiver TJA1443
    • Configurable CAN communication and CAN FD arbitration speeds using population variant of resistors
    • Configurable CAN ID for MC33665A using population variant of resistors
    • Four MC33775A battery cell controllers
    • Monitor and balance up to 56 lithium-ion cells
    • Onboard capacitive isolation for daisy chain communication of onboard MC33775A devices
    • Transformer isolation for offboard daisy chain communication and from TPL port 0 of MC33665A to MC33775A
    • Flexible loopback setup for single chain or two independent daisy chains without loopback

    2.2 Board Description

    The RD33775ACNCEVB supports as a hardware reference design for centralized cell monitoring unit to communicate directly via CAN FD. The MC33665A populated on RD33775ACNCEVB is a gateway router that can route TPL messages from CAN FD to four different TPL ports.

    The MC33775A is an ASIL D safety battery cell controller from NXP to monitor the lithium-ion cell voltages, temperatures and balance the lithium-ion cells. Four MC33775A battery cell controllers in RD33775ACNCEVB can monitor up to 56 lithium-ion cells.

    2.3 Board Components

    Overview of the RD33775ACNCEVB board

    3. Configure Hardware

    3.1 Configure Hardware

    RD33775ACNCEVB can be used in different setup configurations to check the performance of MC33665A and MC33775A. Figure 1 is a minimal hardware setup to check most of the functions and features built in RD33775ACNCEVB. BATT-14CEMULATOR is a slider-based emulator which can emulate the behavior of 14-cell battery pack. BATT-14EXTENDER which can convert the voltages from cell emulator to interface with four different battery cell controllers (max 14 cells each). Cell interface cables from RD33775ACNCEVB are compatible to BATT-EXTENDER and BATT-14CEMULATOR which can power up MC33775A battery cell controller (BCC) devices.

    Contact NXP engineering team for using TPL AUTOWAKE function in RD33775ACNCEVB.

    GS-RD33775ACNCEVB-aaa-045378

    GS-RD33775ACNCEVB-aaa-045378

    J25 connector can be used to power MC33665A and CAN FD communication to RD33775ACNCEVB. Electronic control unit (ECU) or CAN tool can be interfaced to J25 for establishing CAN FD communication.

    • To set up and communicate with RD33775ACNCEVB, check the data sheet of MC33665A and MC33775A
    • Set the CFG0, CFG1, ID0_STB_OD, ID1, ID2 and ID3 based on ECU or CAN tools
    • Based on test requirements, external MC33775A BCC devices can be connected to RD33775ACNCEVB
      • Connect to J30 as extension to port 0 from fourth MC33775A
      • Connect to J2 as second daisy chain of MC33775A BCC devices to port 1
    • External MC33771C/MC33772C can be connected to J2 as interface to daisy chain port 1 of MC33665A
    • MC33771C/MC33772C BCC devices from NXP should not be connected to J30
    • Connect 12 V to BATT-14CEMULATOR and RD33775ACNCEVB after crosschecking the interface connections and boards based on test plan

    Contact NXP sales team for any further queries to set up RD33775ACNCEVB.