FRDMSTBCDP5004 | NXP Semiconductors

Sensor Toolbox Development Platform for MPXV5004DP Differential Pressure Sensor

Roll over image to zoom in

Product Details

Supported Devices

Sensors

Differential/Gauge Up to 10 kPa

Features

FRDMKE06DP5004

    Demonstration Kit (MPXV5004DP Sensor Shield Development Board and a modified FRDM-KE06 Board):

  • Enables the demo using the Sensor Toolbox – CE software.
  • Enables quick and easy visualization of sensor data and results.
  • Enables detailed sensor evaluation and development using the Sensor Toolbox – CE software.

BRKTSTBCDP5004

  • Small form factor with the same design as the MPXV5004DP sensor shield board.
  • Enables easy prototyping: Can be easily wired or clipped onto host systems

Buy Options

FRDMKE06DP5004-Image

Click to expand

  • FRDMKE06DP5004
    Active

  • Kit containing the FRDM-KE06 and the FRDMSTBCDP5004 boards.

  • $77.21 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
BRKTSTBCDP5004-Image

Click to expand

  • BRKTSTBCDP5004
    Active

  • Sensor Breakout Board for the MPXV5004DP with FRDMSTBCDP5004 design.

  • For a quantity of 1
Order from distributors
FRDMSTBCDP5004-Image

Click to expand

  • FRDMSTBCDP5004
    Active

  • Freedom Sensor Shield Board for the MPXV5004DP. FRDM board, Sensor Toolbox, and ISF compatible.

  • For a quantity of 1
Order from distributors
N true 0 TSPFRDMSTBCDP5004en 3 Data Sheet Data Sheet t520 1 Supporting Information Supporting Information t531 2 en_US en_US en Data Sheet Data Sheet 1 1 MPVZ5004G6,MPVZ5004G6U,MPVZ5004G7U,MPVZ5004GC6U,MPVZ5004GW6U,MPVZ5004GW7U,MPXV5004DP,MPXV5004GC6,MPXV5004GC6U,MPXV5004GC7U,MPXV5004GP,MPXV5004GVP 12.1 English NXP’s MPxx5004 series piezoresistive transducer is a state-of-the-art
monolithic silicon pressure sensor designed for a wide range of applications, but
particularly those employing a microcontroller or microprocessor with A/D inputs.
This sensor combines a highly sensitive implanted strain gauge with advanced
micromachining techniques, thin-film metallization, and bipolar processing to
provide an accurate, high level analog output signal that is propo J966580989149 TSP 611.1 KB None None documents None J966580989149 /docs/en/data-sheet/MPXV5004G.pdf 611124 /docs/en/data-sheet/MPXV5004G.pdf MPXV5004G documents N N 2016-10-31 MPxx5004, 0 to 3.92 kPa, Differential and Gauge, Integrated Pressure Sensor - Data sheet /docs/en/data-sheet/MPXV5004G.pdf /docs/en/data-sheet/MPXV5004G.pdf Data Sheet N 980000996212993340 2023-01-26 pdf N en May 19, 2015 980000996212993340 Data Sheet Y N MPxx5004, 0 to 3.92 kPa, Differential and Gauge, Integrated Pressure Sensor - Data sheet Supporting Information Supporting Information 2 2 1 English Quick Reference Card for BRKTSTBCDP5004 1467134083385680854625 TSP 10.5 MB None None documents None 1467134083385680854625 /docs/en/supporting-information/BRKTSTBCDP5004-QRC.pdf 10494256 /docs/en/supporting-information/BRKTSTBCDP5004-QRC.pdf BRKTSTBCDP5004-QRC documents N N 2016-08-10 Quick Reference Card for BRKTSTBCDP5004 /docs/en/supporting-information/BRKTSTBCDP5004-QRC.pdf /docs/en/supporting-information/BRKTSTBCDP5004-QRC.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en Jun 28, 2016 371282830530968666 Supporting Information Y N Quick Reference Card for BRKTSTBCDP5004 3 1 English Quick Reference Card for FRDMKE06DP5004 1467134099021706721225 TSP 3.6 MB None None documents None 1467134099021706721225 /docs/en/supporting-information/FRDMKE06DP5004-QRC.pdf 3589277 /docs/en/supporting-information/FRDMKE06DP5004-QRC.pdf FRDMKE06DP5004-QRC documents N N 2016-08-10 Quick Reference Card for FRDMKE06DP5004 /docs/en/supporting-information/FRDMKE06DP5004-QRC.pdf /docs/en/supporting-information/FRDMKE06DP5004-QRC.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en Jun 28, 2016 371282830530968666 Supporting Information Y N Quick Reference Card for FRDMKE06DP5004 false 0 FRDMSTBCDP5004 downloads en true 0 Y TSP Data Sheet 1 /docs/en/data-sheet/MPXV5004G.pdf 2016-10-31 J966580989149 TSP 1 May 19, 2015 Data Sheet NXP’s MPxx5004 series piezoresistive transducer is a state-of-the-art
monolithic silicon pressure sensor designed for a wide range of applications, but
particularly those employing a microcontroller or microprocessor with A/D inputs.
This sensor combines a highly sensitive implanted strain gauge with advanced
micromachining techniques, thin-film metallization, and bipolar processing to
provide an accurate, high level analog output signal that is propo None /docs/en/data-sheet/MPXV5004G.pdf English documents 611124 None 980000996212993340 2023-01-26 N /docs/en/data-sheet/MPXV5004G.pdf MPxx5004, 0 to 3.92 kPa, Differential and Gauge, Integrated Pressure Sensor - Data sheet /docs/en/data-sheet/MPXV5004G.pdf documents 980000996212993340 Data Sheet N en None Y pdf 12.1 N N MPxx5004, 0 to 3.92 kPa, Differential and Gauge, Integrated Pressure Sensor - Data sheet MPVZ5004G6,MPVZ5004G6U,MPVZ5004G7U,MPVZ5004GC6U,MPVZ5004GW6U,MPVZ5004GW7U,MPXV5004DP,MPXV5004GC6,MPXV5004GC6U,MPXV5004GC7U,MPXV5004GP,MPXV5004GVP 611.1 KB MPXV5004G N J966580989149 Supporting Information 2 /docs/en/supporting-information/BRKTSTBCDP5004-QRC.pdf 2016-08-10 1467134083385680854625 TSP 2 Jun 28, 2016 Supporting Information Quick Reference Card for BRKTSTBCDP5004 None /docs/en/supporting-information/BRKTSTBCDP5004-QRC.pdf English documents 10494256 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/BRKTSTBCDP5004-QRC.pdf Quick Reference Card for BRKTSTBCDP5004 /docs/en/supporting-information/BRKTSTBCDP5004-QRC.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1 N N Quick Reference Card for BRKTSTBCDP5004 10.5 MB BRKTSTBCDP5004-QRC N 1467134083385680854625 /docs/en/supporting-information/FRDMKE06DP5004-QRC.pdf 2016-08-10 1467134099021706721225 TSP 3 Jun 28, 2016 Supporting Information Quick Reference Card for FRDMKE06DP5004 None /docs/en/supporting-information/FRDMKE06DP5004-QRC.pdf English documents 3589277 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/FRDMKE06DP5004-QRC.pdf Quick Reference Card for FRDMKE06DP5004 /docs/en/supporting-information/FRDMKE06DP5004-QRC.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1 N N Quick Reference Card for FRDMKE06DP5004 3.6 MB FRDMKE06DP5004-QRC N 1467134099021706721225 true Y Tools

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history