HVBMS Cell Monitoring Unit (CMU) | NXP Semiconductors

HVBMS Cell Monitoring Unit (CMU)

Block Diagram

Choose a diagram:

HVBMS-CMU - 400 V using ETPL

HVBMS-CMU - 400 V using TPL

HVBMS-CMU - 400 V using CAN

HVBMS-CMU - 400 V using CAN

HVBMS-CMU - 800 V using ETPL

HVBMS-CMU - 800 V using TPL

Supported Devices

Power Management

Battery Cell Controllers

Battery Communication ICs

Interfaces

CAN with Flexible Data Rate

Features

Voltage Measurement

  • 4 x 14 channel BCCs for up to 56 cells, extendable by adding more CMUs to the daisy chain
  • Life-time guaranteed high accuracy cell voltage measurement channels, with averaging and advanced filtering

Temperature Measurement

  • 4 x 8 analog inputs (including temperature sensors) or GPIOs with advanced filtering

Cell Balancing

  • Integrated temperature-controlled cell balancing with up to 300 mA (100 mA using default setup)

Communication

  • Two battery-internal communication options: Isolated electrical protocol link (ETPL) or standard CAN/CAN FD

Buy Options

RD33775ACNTEVB-Image

Click to expand

  • RD33775ACNTEVB
    Active

  • HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33775A (CMU).

  • $493.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors
RD33775ACNCEVB-Image

Click to expand

  • RD33775ACNCEVB
    Active

  • HVBMS Centralized Cell Monitoring Unit Using CAN FD with MC33775A (CMU).

  • $450.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Order from distributors
RD-HVBMSCTBUN-Image

Click to expand

  • $2699.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Training

1 training

Support

What do you need help with?