FRDM-GD3100EVM | GD3100 | Evaluation Board | NXP Semiconductors

Half-Bridge Evaluation Board for Fuji M653 IGBTs Featuring GD3100

Roll over image to zoom in

Supported Devices

Power Management

Powertrain and Engine Control

Features

General Features

  • Easy access to power, ground, and signal test points
  • Easy to install and use SPIGen GUI for interfacing via SPI through PC. Software includes Double Pulse and Short Circuit testing capability.

Connectivity

  • Capability to connect to Fuji M653 or M6+ IGBT modules for half-bridge evaluations
  • Daisy Chain SPI communication capable

Buy Options

FRDM-GD3100EVM-Image

Click to expand

  • FRDM-GD3100EVM
    Active

  • Half-Bridge evaluation board for Fuji M653 IGBTs featuring GD3100.

  • $181.88 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?