GD3100 Evaluation Board | NXP Semiconductors

GD3100 Evaluation Board Compatible with HybridPACK Drive IGBT Module

Roll over image to zoom in

Supported Devices

Power Management

Powertrain and Engine Control

Features

Connectivity

  • Capability to connect to HybridPACK Drive IGBT module (FS820R08A6P2B) for half-bridge evaluations
  • Daisy chain SPI communication capable
  • Easy access to power, ground, and signal test points

Power Management

  • Power supply and fail-safe jumper configurable
  • DC link bus voltage monitor on low-side driver via AMXIN and AOUT

Support and Software

  • Easy to install and use SPIGen GUI for interfacing via SPI through PC. Software includes double pulse and short-circuits testing capability

Buy Options

FRDMGD3100HBIEVM-Image

Click to expand

  • FRDMGD3100HBIEVM
    Active

  • Half-Bridge evaluation board for HybridPACK Drive IGBT/SiC module featuring GD3100.

  • $230.48 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?