High Voltage 3-PH Motor control

Block Diagram

Choose a diagram:

High Voltage 3-PH Motor control Serial

High Voltage 3-PH Motor control

High Voltage 3-PH Motor control

High Voltage 3-PH Motor control

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Sensors

I3C/I²C Digital Temp. Sensors

Power Management

AC-DC Controllers with Integrated PFC

Features

General

  • 75 MHz Cortex-M0+ core with hardware square root and divide block— improves performance in math-intensive applications (e.g., processing of sensorless field-oriented control (FOC) algorithms)
  • 4-channel DMA — reduced CPU loading for improved application performance
  • 2x 16-bit ADCs with two capture and hold circuits and up to 1.2 MS/s samples rate in 12-bit mode — simultaneous measurement of current and voltage phase, reduced jitter on input values improving system accuracy 12-bit mode
  • Up to 2 x 6-channel and 4 x 2 -channel programmable FlexTimers — High-accuracy PWM generation with integrated power factor correction or speed sensor decoder (incremental decoder/hall sensor)
  • 12-bit DAC and 2 x ACPMs (analog comparators)— over-current and over-voltage fault detection, reduced BOM costs. ADC and ACMP interconnect with PWM and PDB (programmable delay) blocks for real-time hardware control
  • Dual watchdogs — compliance with IEC 60730 safety regulation requirements
  • Broad family scalability with hardware and software compatibility — easy migration to more performance, memory and feature integration within the Kinetis® V series

Documentation

Quick reference to our documentation types.

12 documents

Show All

Support

What do you need help with?