EdgeReady i.MX RT106V-Based Smart Voice User Interface Solution

Click over video to play

Block Diagram

Choose a diagram:

SVUI Hardware

Smart-Voice-Solution-BD2

SVUI Software

Smart-Voice-Solution-BD

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

  • i.MX RT106V Crossover MCU with Arm® Cortex®-M7 core, 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Advanced multimedia for GUI and enhanced HMI
    • 2D graphics acceleration engine
    • LCD display controller (up to WXGA 1366x768)
    • 3x I2S for high-performance, multi-channel audio
  • Secure JTAG PLL OSC eDMA 4x Watch Dog 6x GP Timer 4x Quadrature ENC 4x QuadTimer 4x FlexPWM IOMUX
  • Extensive external memory interface options
    • NAND, eMMC, QuadSPI NOR Flash, and Parallel NOR Flash
  • Far field audio front end automatic speech recognition supports 360° far field voice 65dB noise @ >3 meters
  • Supports 2xPDM or up to 3xI2S DMIC provides 2 or 3-mic for audio beamforming
  • Text input tool creates speech models of custom commands and wake words with no NRE
  • IW416 integrated on board to support Wi-Fi® 4 (802.11n) + Bluetooth® 5.2

Buy Options

SLN-SVUI-IOT-Image

Click to expand

  • SLN-SVUI-IOT

  • Smart Voice UI solution EVK.

  • $109.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?