TEA2376DB1602 300W PFC Demo Board | NXP Semiconductors

TEA2376DB1602 300W PFC Demo Board

Roll over image to zoom in

Supported Devices

Power Management

AC-DC Controllers with Integrated PFC

Features

TEA2376 Features

  • Interleaved PFC controller
  • Programmable phase shedding and burst mode operation
  • High PF and low THD
  • Low audible noise
  • Valley/zero voltage switching for minimum switching losses
  • Many programmable protections like Dual OVP, UVP, OTP, OCP, etc

TEA2209 Features

  • Active bridge rectifier controllers replacing the traditional diode bridge
  • Very low IC power consumption (2 mW)
  • Integrated high-voltage level shifters
  • Directly drives all four rectifier MOSFETs
  • Very low external part count
  • Integrated X-capacitor discharge (2 mA)
  • Self-supplying
  • Disable function for all external power MOSFETs

TEA2376DB1602 Features

  • 300 W, 395 V@0.76 A interleaved PFC universal mains power supply
  • Active bridge rectifier + interleaved PFC converter
  • High efficiency at all load conditions. See efficiency 1 and efficiency 2
  • Excellent PF and THD performance

Buy Options

TEA2376DB1602-Image

Click to expand

  • TEA2376DB1602
    Active

  • TEA2376DB1602 300W PFC Demo Board.

  • $315.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 15
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

  • Software Development Resources

    Ringo TEA2376 GUI 64-bit

    Account Required
  • Software Development Resources

    Ringo TEA2376 GUI 32-bit

    Account Required

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history