Tower Board - SB0410, Quad Valve/Pump Controller SoC

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Supported Devices

Power Management

Low Side Switches

Features

Connectivity

  • Small power Package LQFP48 pins

Power Management

  • x4 Low side drivers current regulated or PWM (5 A)

Peripheral

  • SPI communication (10 MHz)
  • x3 ADC input (10 Bits)

Drivers

  • x1 High side pre-driver for DC Motor (16 Khz)
  • x2 Low side drivers (general purpose)

Buy Options

TWR-SB0410-36EVB-Image

Click to expand

  • TWR-SB0410-36EVB
    Active

  • Evaluation Kit - SB0410, Solenoid/High Side predrivers, 4 CH / 1, 36 V, 2.25 A for LSD, 225 mOhms, 5 kHz.

Documentation

Quick reference to our documentation types.

5 documents

Support

What do you need help with?