Evaluation Board - MC33810EK, Automotive Engine Control IC | NXP Semiconductors

Evaluation Board for MC33810EK, Automotive Engine Control IC

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Pre-Drivers

Features

General Specifications

  • Designed to operate over the range of 4.5 V ≤ VPWR ≤ 36 V
  • Quad Ignition IGBT or MOSFET gate pre-driver with Parallel/SPI and/or PWM Control
  • Quad Injector Driver with Parallel/SPI Control
  • Interfaces Directly to MCU Using 3.3 V / 5.0 V SPI Protocol
  • Injector Driver Current Limit - 4.5 A Typical
  • Independent Fault Protection and Diagnostics
  • VPWR Standby Current 10 µA Typical

Buy Options

KIT33810EKEVB-Image

Click to expand

  • KIT33810EKEVB
    Active

  • Evaluation Kit - MC33810EK, Engine Control IC The 33810 is an eight channel output driver IC.

  • $186.30 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.