GreenBox 3 Real-Time Development Platform | NXP Semiconductors

GreenBox 3 Real-Time Development Platform

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

GreenBox 3 Real-Time Development Platform Block Diagram

GreenBox 3 Real-Time Development Platform Block Diagram

Supported Devices

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive LIN Solutions

FlexRay Transceivers

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

S32Z and S32E Real-Time Processors

Features

Processors

  • S32E288 Real-Time Processor

Microcontroller

  • S32K148 Microcontroller for General Purpose

Memory

  • 32 MB integrated flash memory
  • 2 GB LPDDR4 DRAM
  • 32 GB eMMC 5.1 flash memory
  • 1 kb (128 B) serial EEPROM
  • microSD slot

Communications

  • CAN accelerator: flexible low-latency communications engine (FlexLLCE)

Networking

  • SJA1110A 10-port automotive TSN Ethernet switch
  • TJA1448 Dual High-Speed CAN
  • TJA1081 FlexRay
  • Dedicated dual motor control and battery management circuitry and connectors
    • MC33664 isolated network high-speed transceiver for BMS

Ethernet Interfaces

  • 10Base-T1S, 6x TJA1103 and 6x TJA1120

Connectors

  • Communications Interfaces:
    • CAN FD, CAN XL, FlexRay, LIN, SENT, Other Interfaces: DSPI, I3C, DSPI, PSI5, SPI, UART, Zipwire JTAG and OpenSDA debug and Aurora trace interfaces

Power

  • +12 Vdc input with fully-regulated switching power supply
    • Power management (FS26/FS86/PF5030)

Safety

  • Advanced safety functionality and fault recovery
  • Certified to ISO 26262:2018 for ASIL D applications

More

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

  • On-Demand

    Enabling a Connected EV Management System with NXP GoldBox and GreenBox Platforms and AWS Cloud Services

    Account Required

Recently viewed products

There are no recently viewed products to display.