FRDMFS6522LAEVM | MC33FS6522 Evaluation Board | NXP Semiconductors

FS6522, System Basis Chip, DCDC 2.2 A Vcore FS1B LDT CAN

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

General Specifications

  • FS0b output pins
  • KL25Z Freedom delivered with the EVM

Connectivity

  • CAN FD and LIN connectors
  • For easy connection with USB control

Power Management

  • VCORE bridge resistor configured for 1.3 V
  • VCCA configured to 3.3 V (5 V possible) with external PNP
  • VAUX configured to 5 V (3.3 V possible)
  • Vpre Regulator in Buck or Boost mode

Support

  • SPI command is easily controlled by the FlexGUI downloadable here

Buy Options

FRDMFS6522LAEVM-Image

Click to expand

  • FRDMFS6522LAEVM
    Active

  • Freedom Expansion kit, FS6522 system Basis Chip with KL25Z.

  • $125.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history