Evaluation Board for MC33664ATL Isolated Network High-Speed Transceiver

Roll over image to zoom in

Supported Devices

Power Management

Battery Communication ICs

Battery Cell Controllers

Features

Connectivity

  • Single chain, dual chain or loop-back operation
  • 2.0 Mbit/s isolated network communication rate
  • Dual SPI architecture for message confirmation

Power Management

  • 3.3 V and 5.0 V compatible logic thresholds
  • Low sleep mode current with automatic bus wake-up
  • Ultra-low radiated emissions

Buy Options

FRDMDUALK3664EVB-Image

Click to expand

  • FRDMDUALK3664EVB
    Active

  • Evaluation Board for MC33664ATL Isolated Network High-Speed Transceiver.

  • $302.22 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 19
    • Shipping: Normally ships 1-2 business days
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

  • BATT-TPLCABLE20
    Active

  • Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
Order from distributors
BATT-TPLCABLE50-Image

Click to expand

  • BATT-TPLCABLE50
    Active

  • Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

  • Debugging and Visualization Tools

    BMS Tools – ScriptGUI

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?