15 W Buck Wireless Charging Receiver Reference Design | NXP Semiconductors

15 W Buck Wireless Charging Receiver Reference Design

Roll over image to zoom in

Block Diagram

Wireless Charging Receiver

WPR1500-BUCK Block Diagram

Supported Devices

Power Management

Wireless Power

Features

  • Buck architecture provides flexibility for various output voltage targeting different application charging voltage requirement
  • Specially designed FSK and CNC models ease the MPWG bi-directional communication development
  • Reference solution with NXP® embedded wireless charger software libraries provides customer design freedom, products differentiation and access to essential NXP IPs
  • Provides a friendly user interface FreeMASTER to encourage interaction
  • Provides a highly integrated and flexible platform to help customer shorten development time and reduce time to market
  • Pre-validated according to WPC compliance testing procedure
  • The demonstration board provides 5 V output with 3 A capability and has the capability for other output voltage (up to 18 V) to support dual cells or 3 cell devices
  • Interfaces
    • 12-bit ADC and PGA provide the easiest solution for small system level power loss detection to achieve FOD
    • USB/adaptor switcher to set wired charging as higher priority to save power
    • I²C and UART reserve the capability for receiver and main AP (application processor) communication for either security or content delivery

Buy Options

WPR1500-BUCK-Image

Click to expand

  • WPR1500-BUCK
    Active

  • 15 Watt Wireless Charging Receiver Reference Platform with BUCK Architecture.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history