Smart Battery Management for Mobile Robotics 3-6 Cells | NXP Semiconductors

Smart Battery Management for Mobile Robotics 3-6 Cells

Roll over image to zoom in

Block Diagram

RDDRONE-BMS772

RDDRONE-BMS772 Block Diagram

Supported Devices

RFID

Connected NFC Tags

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

System Basis Chips

Battery Cell Controllers

Features

Flexibility

  • Supports 3-6 cell batteries, with stack voltage ranging from 6 V to 26 V

Measurements

  • Performs accurate battery stack and cell voltage measurements as well as accurate battery charge or discharge current measurements, up to 90 A DC

Cell Balancing

  • Operates cell balancing during charging

Low Power Modes

  • Offers a deep sleep mode (for transportation and storage) with very low leakage current, as well as an automatic sleep mode with low current consumption on the battery

Safety

  • Allows diagnostics to verify the safe operation of the battery

CAN

  • Two CAN connectors are available on the board. The board is also compatible with UAVCAN to work with PX4 flight controllers

I²C

  • An I²C interface is implemented on the board and can also be used as an SMBus
  • An external OLED display connected via I²C is provided with RDDRONE-BMS772 kit from rev. 4.0

NTAG 5 Boost

  • The new NTAG 5 boost is embedded on the RDDRONE-BMS772 board. It also allows the user to acquire data and configure the board through NFC

PCB Antenna

  • An NFC antenna is built on the PCB. It allows short-range NFC communication with a smartphone

External Antenna

  • For extended-range NFC communication, it is possible to install an additional coil as a replacement for the PCB antenna

A1007

  • The brand new A1007 secure authenticator allows you to build a secure anti-tamper system using elliptic curve cryptography
  • Secure flags and counters can be used for cycle counts and under-voltage over temperature permanent flagging

SWD and JTAG

  • Both SWD and JTAG debugging interfaces are available on the RDDRONE-BMS772 design. They work with standard J-Link as well as other debuggers

DCD-LZ

  • DCD-LZ is a combined debug console interface for use with PX4 DroneCode and HoverGames platforms

S32K144

  • Automotive grade (AEC-Q100 qualified), 32-bit Arm® Cortex®-M4F-based MC
  • 512 KB Flash, 64 K SRAM, 80 MHz @ RUN mode (112 MHz @ HSRUN mode), -40 °C to +105 °C / +125 °C, 48/64/100 LQFP, 100 MAPBG
  • ISO CAN FD, CSEc hardware security, ASIL B ISO26262 functional safety, ultra-low power performance

More

Buy Options

RDDRONE-BMS772-Image

Click to expand

  • RDDRONE-BMS772
    Active

  • Smart Battery Management for Mobile Robotics 3-6 Cells.

  • $114.54 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
N true 0 PSPRDDRONE-BMS772en 3 Brochure Brochure t518 1 User Guide User Guide t792 2 en_US en_US 1 1 English This page will help guide you through the process of learning about your RDDRONE-BMS772 reference design. 1592243993358701027607 Y 1592243993358701027607 GS-RDDRONE-BMS772 GS-RDDRONE-BMS772 /document/guide/getting-started-with-the-rddrone-bms772-reference-design:GS-RDDRONE-BMS772 HTML 0 DSP 2020-06-15 GS-RDDRONE-BMS772 DSP User Guide 132339537837198660 2025-03-05 en Jun 15, 2020 User Guide t792 User Guide User Guide Y Getting Started with the RDDRONE-BMS772 Reference Design false en User Guide User Guide 1 2 2 English The RDDRONE-BMS772 is a standalone BMS reference design suitable for mobile. 1592245439524720066474 DSP 11.5 MB Registration without Disclaimer None documents Extended 1592245439524720066474 /secured/assets/documents/en/user-guide/UM11421.pdf 11456058 /secured/assets/documents/en/user-guide/UM11421.pdf UM11421 documents Y N 2020-06-15 UM11421, RDDRONE-BMS772 reference design - User guide /webapp/Download?colCode=UM11421 /secured/assets/documents/en/user-guide/UM11421.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 23, 2021 132339537837198660 User Guide Y N UM11421, RDDRONE-BMS772 reference design - User guide Brochure Brochure 1 3 1 English NXP offers development platforms (featuring S32S MCU or MPC5775B/E microcontroller, FS6500 safety power SBC, and MC33771C Li-ion IC) and comprehensive software offerings (partnered with MathWorks) plus worldwide automotive presence and support for engineers to develop the next HEV generation. 1649089571144714998578 DSP 456.4 KB None None documents None 1649089571144714998578 /docs/en/brochure/APELECSOLSBR.pdf 456444 /docs/en/brochure/APELECSOLSBR.pdf APELECSOLSBR documents N N 2022-04-04 NXP Electrification Solutions Based on Automotive Processors and Microcontrollers /docs/en/brochure/APELECSOLSBR.pdf /docs/en/brochure/APELECSOLSBR.pdf Brochure N 712453003803778552 2024-05-09 pdf N en Aug 8, 2022 712453003803778552 Brochure Y N NXP Electrification Solutions Based on Automotive Processors and Microcontrollers false 0 RDDRONE-BMS772 downloads en true 0 Y DSP Brochure 1 /docs/en/brochure/APELECSOLSBR.pdf 2022-04-04 1649089571144714998578 DSP 3 Aug 8, 2022 Brochure NXP offers development platforms (featuring S32S MCU or MPC5775B/E microcontroller, FS6500 safety power SBC, and MC33771C Li-ion IC) and comprehensive software offerings (partnered with MathWorks) plus worldwide automotive presence and support for engineers to develop the next HEV generation. None /docs/en/brochure/APELECSOLSBR.pdf English documents 456444 None 712453003803778552 2024-05-09 N /docs/en/brochure/APELECSOLSBR.pdf NXP Electrification Solutions Based on Automotive Processors and Microcontrollers /docs/en/brochure/APELECSOLSBR.pdf documents 712453003803778552 Brochure N en None Y pdf 1 N N NXP Electrification Solutions Based on Automotive Processors and Microcontrollers 456.4 KB APELECSOLSBR N 1649089571144714998578 User Guide 2 /secured/assets/documents/en/user-guide/UM11421.pdf 2020-06-15 1592245439524720066474 DSP 2 Sep 23, 2021 User Guide The RDDRONE-BMS772 is a standalone BMS reference design suitable for mobile. Registration without Disclaimer /secured/assets/documents/en/user-guide/UM11421.pdf English documents 11456058 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM11421 UM11421, RDDRONE-BMS772 reference design - User guide /secured/assets/documents/en/user-guide/UM11421.pdf documents 132339537837198660 User Guide N en Extended Y pdf 2 Y N UM11421, RDDRONE-BMS772 reference design - User guide 11.5 MB UM11421 N 1592245439524720066474 2020-06-15 1592243993358701027607 DSP 1 Jun 15, 2020 User Guide User Guide This page will help guide you through the process of learning about your RDDRONE-BMS772 reference design. Y GS-RDDRONE-BMS772 English 0 User Guide 2025-03-05 /document/guide/getting-started-with-the-rddrone-bms772-reference-design:GS-RDDRONE-BMS772 Getting Started with the RDDRONE-BMS772 Reference Design GS-RDDRONE-BMS772 DSP 132339537837198660 User Guide en Y t792 HTML GS-RDDRONE-BMS772 1592243993358701027607 true Y Designs

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

3 design files

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history