Boards and Standard Form Factor | NXP Semiconductors

Boards and Standard Form Factor

Block Diagram

Boards and Standard Form Factor

Boards and Standard Form Factor BD

Supported Devices

Interfaces

Bridges

Automotive Ethernet PHYs

Power Management

PMICs

Analog and Mixed Signal

Real-Time Clocks

Processors and Microcontrollers

Layerscape Processors

Features

  • Dual ARM®v8 Processors for industrial applications
  • 4 port Time-Sensitive Networking enabled switch
  • 2 Time-Sensitive Networking-capable Ethernet controllers
  • GPU and LCD controller
  • Configurable cryptographic offload engines
  • Integrated trust architecture
  • Dual 64-bit ARMv8 processors for real-time processing
  • Full virtualization support for IoT edge computing
  • TSN-enabled switch for industrial TSN bridge applications
  • TSN-enabled Ethernet controllers for TSN endpoint applications
  • Support Human Machine Interface applications with integrated GPU and LCD controller
  • Trust architecture provides root of trust as a basis for trusted applications and services

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Support

What do you need help with?