Automotive 15W Wireless Charging Transmitter | NXP Semiconductors

Automotive 15W Wireless Charging Transmitter

Roll over image to zoom in

Block Diagram

WCT-15WAUTO13 Block Diagram

WCT-15WAUTO13 Block Diagram

Supported Devices

Power Management

Wireless Power

Security and Authentication

Secure Car Access

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

  • Free positioning (multi coil)
  • On chip digital demodulation (reduced BOM)
  • Firmware updates in the field
  • Fixed frequency rail voltage control (better EMC)
  • Q-factor and power loss FOD methods
  • Key fob and AM band interference avoidance
  • AEC-Q100 grade 2 certification
  • Temperature sensing
  • CAN, LIN interfaces
  • Wireless Power Standard
    • Qi 1.3
  • Power Profile
    • EPP (15 W)
  • Transmitter Type
    • MP-A13 (all types supported)
  • Operating Frequency
    • 127.7 kHz
  • Safety
    • Foreign objects detection
  • Efficiency
    • 75%
  • Device
    • MWCT2xx3A
  • Memory
    • ECC Flash 256 kB
  • CAN
    • CAN-FD
  • Safety
    • NFC card detection
  • Connectivity
    • Bluetooth®/Wi-Fi® pairing
  • Convenience
    • Engine start function, personalization

Buy Options

WCT-15WAUTO13-Image

Click to expand

  • WCT-15WAUTO13
    Active

  • Automotive 15W Wireless Charging Transmitter.

  • $499.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Support

What do you need help with?