Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Automotive 15W Wireless Charging Transmitter
12NC: 935437805598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
WCT-15WAUTO13(935437805598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
WCT-15WAUTO13 (935437805598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
WCT-15WAUTO13 (935437805598) | 847150 | 5A992C | G192101 |
The NXP WCT-15WAUTO13 multi-coil transmitter reference platform is first Qi® 1.3 certified 15W reference design for in-vehicle wireless charging applications based on the NXP MWCT2xx3A controller IC family. System supports 40W power delivery to meet all customized fast charging requirements.
The platform uses auto grade components and other vital automotive functions including EMC optimization, safety features and MISRA C compliance software with flexible application to ensure that the system can be seamlessly integrated. Complies with the Wireless Power Consortium's latest Qi v1.3 specification including authentication and is certified as an MP-A13 transmitter type.