Sign in for a personalized NXP experience.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Sign in to access this content and additional site features.
MC56F80xxx family of digital signal controllers combine the processing power of a DSP, the functionality of an MCU, and advanced analog peripherals to support motor control, digital power, industrial automation, and many more applications. The MC56F80xxx family is based on the 100 MHz, high-performance 32-bit 56800EF core, unifying DSP and MCU functionality in a C-efficient architecture, with an integrated FPU and CORDIC trigonometric math engine. It includes a high resolution eFlexPWM module with up to 12 channels, including up to 8 channels with 312 picosecond resolution. The device also offers two high speed ADCs, three analog comparators, two op amps, and an enhanced quadrature decoder, with an intermodule crossbar for flexible connections between peripherals and GPIOs.
Learn more about MC56F80xxx.