汽车多线圈无线充电发射器 | NXP 半导体

汽车多线圈无线充电发射器

  • 本页介绍的产品处于样品阶段。此处的产品技术规格和信息如有变更,恕不另行通知。如需了解更多信息和样品供货情况,请联系恩智浦 支持服务或恩智浦当地销售人员。

滚动图片以放大

框图

汽车多线圈无线充电解决方案

15W AUTOMOTIVE WIRELESS POWER TRANSMITTER (MP-A9)

支持的器件

安全和身份验证

汽车安全门禁

电源管理

无线电源

接口

3.3V/5V IO CAN收发器

特征

Features

  • Power transfer efficiency exceeds 70%
  • Over-voltage/current/temperature protection
  • Supports low standby power, and ignition control logic
  • Supports FOD based on quality factor (Q factor) change and calibrated power loss accounting
  • Supports multiple types of RX modulation signals (AC capacitor, AC resistor, and DC resistor)
  • 15 W wireless charging platform multi-coil free position with fixed frequency
  • Software-based solution to provides maximum design freedom and product differentiation
  • Auto-grade components ensure seamless system integration

NFC

  • Full NFC support for safety (RFID tag protection), personalization, BT/Wi-Fi pairing and authentication applications
  • Supports additional features such as NFC, CAN and touch sense
  • Integrated digital demodulation in chip

Wireless Power

  • Complies with the Wireless Power Consortium's latest Qi specification and is certified as a MP-A9 transmitter type

购买选项

WCT-15WTXAUTO-Image

点击展开

  • $424.35 USD
  • 数量为 1
    • 供货情况: 现货
    • 库存: 10
    • 配送: 正常情况下 1-2个工作日内发货
从分销商处购买
N true 0 PSPRDWCT-15WTXAUTOzh 5 发行说明 Release Note t933 1 用户指南 User Guide t792 4 zh zh 4 1 4.1 English 1558994571953725592172 DSP 1.3 MB None None documents Y None 1558994571953725592172 /docs/en/user-guide/QIPC0TLIBUG.pdf 1259067 /docs/en/user-guide/QIPC0TLIBUG.pdf QIPC0TLIBUG N N 2019-05-27 Qi PC0 Transmitter Library User’s Guide /docs/en/user-guide/QIPC0TLIBUG.pdf /docs/en/user-guide/QIPC0TLIBUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Jun 10, 2019 User Guide t792 用户指南 User Guide Y N Qi PC0 Transmitter Library User’s Guide 2 4.1 English NXP provides the FreeMASTER GUI tool for WCT1011A/WCT1013A Automotive Medium Power wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine-tune the parameters in running state 1561042810832736213054 DSP 1.8 MB None None documents Y None 1561042810832736213054 /docs/en/user-guide/WCT101XAV41RTDUG.pdf 1763695 /docs/en/user-guide/WCT101XAV41RTDUG.pdf WCT101XAV41RTDUG N N 2019-06-20 WCT101xA Automotive MP-A9 V4.1 Run-Time Debugging User’s Guide /docs/en/user-guide/WCT101XAV41RTDUG.pdf /docs/en/user-guide/WCT101XAV41RTDUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Jun 10, 2019 User Guide t792 用户指南 User Guide Y N WCT101xA Automotive MP-A9 V4.1 Run-Time Debugging User’s Guide 3 4.1 English This document describes the API of the WCT1011A/WCT1013A Wireless Charging Transmitter (WCT) library 1560546565492704713833 DSP 990.5 KB None None documents Y None 1560546565492704713833 /docs/en/user-guide/WCT101XAV41LIBUG.pdf 990453 /docs/en/user-guide/WCT101XAV41LIBUG.pdf WCT101XAV41LIBUG N N 2019-06-14 WCT101xA Automotive MP-A9 V4.1 Library Users Guide /docs/en/user-guide/WCT101XAV41LIBUG.pdf /docs/en/user-guide/WCT101XAV41LIBUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Jun 10, 2019 User Guide t792 用户指南 User Guide Y N WCT101xA Automotive MP-A9 V4.1 Library Users Guide 4 4.1 English The Automotive MP-A9_Rev4.1 (MP-A9_Rev1_SCH-29323_B2, MP-A9_Rev1_LAY-29323_B2) wireless charging TX demo is used to transfer power wirelessly to a charged device. A charged device can be any electronic device equipped with a dedicated Qi wireless charging receiver. 1560892970530704235131 DSP 4.4 MB None None documents Y None 1560892970530704235131 /docs/en/user-guide/WCT101XAV41AUG.pdf 4364312 /docs/en/user-guide/WCT101XAV41AUG.pdf WCT101XAV41AUG N N 2019-06-18 WCT101xA Automotive MP-A9 V4.1 Wireless Charging Application User's Guide /docs/en/user-guide/WCT101XAV41AUG.pdf /docs/en/user-guide/WCT101XAV41AUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Jun 10, 2019 User Guide t792 用户指南 User Guide Y N WCT101xA Automotive MP-A9 V4.1 Wireless Charging Application User's Guide false zh 发行说明 Release Note 1 5 4.1 English WCT1011A/WCT1013A Version 4.1 provides the automotive 15 W multi-coil transmitter solution using the WCT1011A/WCT1013A chip and the MP-A9 Automotive Reference Design board. 1560889583155714062076 DSP 723.3 KB None None documents None 1560889583155714062076 /docs/en/release-note/WCT101XAV41RN.pdf 723263 /docs/en/release-note/WCT101XAV41RN.pdf WCT101XAV41RN documents N N 2019-06-18 WCT101xA Automotive MP-A9 V4.1 Release Notes /docs/en/release-note/WCT101XAV41RN.pdf /docs/en/release-note/WCT101XAV41RN.pdf Release Note N 487216834315582133 2022-12-07 pdf N en Jun 10, 2019 487216834315582133 Release Note Y N WCT101xA Automotive MP-A9 V4.1 Release Notes false 0 RDWCT-15WTXAUTO downloads zh-Hans true 0 Y DSP 发行说明 1 /docs/en/release-note/WCT101XAV41RN.pdf 2019-06-18 1560889583155714062076 DSP 5 Jun 10, 2019 Release Note WCT1011A/WCT1013A Version 4.1 provides the automotive 15 W multi-coil transmitter solution using the WCT1011A/WCT1013A chip and the MP-A9 Automotive Reference Design board. None /docs/en/release-note/WCT101XAV41RN.pdf English documents 723263 None 487216834315582133 2022-12-07 N /docs/en/release-note/WCT101XAV41RN.pdf WCT101xA Automotive MP-A9 V4.1 Release Notes /docs/en/release-note/WCT101XAV41RN.pdf documents 487216834315582133 Release Note N en None Y pdf 4.1 N N WCT101xA Automotive MP-A9 V4.1 Release Notes 723.3 KB WCT101XAV41RN N 1560889583155714062076 用户指南 4 /docs/en/user-guide/QIPC0TLIBUG.pdf 2019-05-27 1558994571953725592172 DSP 1 Jun 10, 2019 User Guide 用户指南 Y None /docs/en/user-guide/QIPC0TLIBUG.pdf English 1259067 None User Guide 2022-12-07 N /docs/en/user-guide/QIPC0TLIBUG.pdf Qi PC0 Transmitter Library User’s Guide /docs/en/user-guide/QIPC0TLIBUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 4.1 N N Qi PC0 Transmitter Library User’s Guide 1.3 MB QIPC0TLIBUG N 1558994571953725592172 /docs/en/user-guide/WCT101XAV41RTDUG.pdf 2019-06-20 1561042810832736213054 DSP 2 Jun 10, 2019 User Guide 用户指南 NXP provides the FreeMASTER GUI tool for WCT1011A/WCT1013A Automotive Medium Power wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine-tune the parameters in running state Y None /docs/en/user-guide/WCT101XAV41RTDUG.pdf English 1763695 None User Guide 2022-12-07 N /docs/en/user-guide/WCT101XAV41RTDUG.pdf WCT101xA Automotive MP-A9 V4.1 Run-Time Debugging User’s Guide /docs/en/user-guide/WCT101XAV41RTDUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 4.1 N N WCT101xA Automotive MP-A9 V4.1 Run-Time Debugging User’s Guide 1.8 MB WCT101XAV41RTDUG N 1561042810832736213054 /docs/en/user-guide/WCT101XAV41LIBUG.pdf 2019-06-14 1560546565492704713833 DSP 3 Jun 10, 2019 User Guide 用户指南 This document describes the API of the WCT1011A/WCT1013A Wireless Charging Transmitter (WCT) library Y None /docs/en/user-guide/WCT101XAV41LIBUG.pdf English 990453 None User Guide 2022-12-07 N /docs/en/user-guide/WCT101XAV41LIBUG.pdf WCT101xA Automotive MP-A9 V4.1 Library Users Guide /docs/en/user-guide/WCT101XAV41LIBUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 4.1 N N WCT101xA Automotive MP-A9 V4.1 Library Users Guide 990.5 KB WCT101XAV41LIBUG N 1560546565492704713833 /docs/en/user-guide/WCT101XAV41AUG.pdf 2019-06-18 1560892970530704235131 DSP 4 Jun 10, 2019 User Guide 用户指南 The Automotive MP-A9_Rev4.1 (MP-A9_Rev1_SCH-29323_B2, MP-A9_Rev1_LAY-29323_B2) wireless charging TX demo is used to transfer power wirelessly to a charged device. A charged device can be any electronic device equipped with a dedicated Qi wireless charging receiver. Y None /docs/en/user-guide/WCT101XAV41AUG.pdf English 4364312 None User Guide 2022-12-07 N /docs/en/user-guide/WCT101XAV41AUG.pdf WCT101xA Automotive MP-A9 V4.1 Wireless Charging Application User's Guide /docs/en/user-guide/WCT101XAV41AUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 4.1 N N WCT101xA Automotive MP-A9 V4.1 Wireless Charging Application User's Guide 4.4 MB WCT101XAV41AUG N 1560892970530704235131 true Y Designs

文档

快速参考恩智浦 文档类别.

5 文件

紧凑列表

发行说明 (1)
用户指南 (4)

软件

快速参考恩智浦 软件类型.

2 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?

近期查看的产品

There are no recently viewed products to display.

查看或编辑浏览历史