面向FXAS21002C和FXOS8700CQ的开发板 | NXP 半导体

面向基于FXAS21002C和FXOS8700C的9轴解决方案的传感器工具箱开发板

  • 本页面包含有关样品阶段产品的信息。此处的规格和信息如有更改,恕不另行通知。如需了解其他信息,请联系支持人员或您的销售代表。

滚动图片以放大

产品详情

特征

Demonstration / Custom Kits

  • Enables 'Out of the box' demos and evaluation using the Sensor Toolbox - CE
    • Graph Visualization, Register level analysis, real-time interrupt evaluation, and data logging for each sensor: FXOS8700CQ and FXAS21002C
  • Enables embedded sensor project development using IoT Sensing SDK
    • Example projects for both sensors such as interrupt, polling and FIFO based streaming
    • Algorithms such as Sensor Fusion and Pedometer
  • Enables visualization of 9-Axis sensor data and orientation results using Sensor Fusion Visualization Software

Sensor Shield Board

  • Compatible with Arduino® and most NXP Freedom development boards
  • Can be paired with MCUs such as LPCXpresso54114 to make a custom kit
  • Allows evaluation of current consumption and pin voltage characteristics

Breakout board

  • Small form factor with the same design as the FRDMSTBC-AGM01
  • Enables easy prototyping: Can be easily wired or clipped onto host systems

文档

快速参考恩智浦 文档类别.

8 文件

紧凑列表

发行说明 (1)
应用笔记 (1)
支持信息 (4)
数据手册 (2)

设计资源

设计文件

快速参考恩智浦 设计文件类型.

1-5/ 6 设计文件

展开

软件

快速参考恩智浦 软件类型.

1-5 / 8 软件文件

展开

注意: 推荐在电脑端下载软件,体验更佳。

培训

1 培训

支持

您需要什么帮助?

近期查看的产品

There are no recently viewed products to display.