Pegoda Smart Card Reader Based on PN7642

Roll over image to zoom in

Block Diagram

Pegoda CLRD730

CLRD730 - Pegoda 3 BD

Supported Devices

RFID

NFC Readers

NTAG for Tags and Labels

ICODE

MIFARE SAM

MIFARE DESFire

MIFARE Plus

MIFARE Ultralight

Security and Authentication

Contact Readers

Features

General Feature

  • PN7642: All-in-one full ISO/IEC 14443, ISO/IEC 15693 and NFC (ISO/IEC 18000-2) controller solution with support of high data rates
  • MIFARE SAM AV3: Latest security features support of MIFARE®, NTAG® and ICODE®
  • USB-C 1: Data Port-A for power supply and communications via PC/SC or VCOM mode for Windows, MacOS and Linux
  • Fully compatible with NXP tools like RFIDDiscover, Card Test Framework and NFC Cockpit
  • Pegoda RD730 firmware Binary, Ready to Flash
  • PN7642 and MIFARE SAM AV3 based reference design and evaluation reader for fast, flexible development of secure reader systems
  • Quick embedded development with portable code for contactless connectivity and security experience through MIFARE®, NTAG® and ICODE®
  • Contact experience by support of I2C controller for connected tags
  • Easy customization with flash-based microcontroller on NFC controller
    Note: CLRD730 needs to stay on PN7642 firmware v01.00 to avoid a nonworking reader

Certifications

  • CE (LVD, RED), FCC (Part 15), and EMC declaration of conformity
  • NFC Form certification
  • MIFARE® certified contactless desktop reader by Arsenal Testhouse

Buy Options

MFEV730-Image

Click to expand

  • MFEV730

  • Pegoda Smart Card Reader Based on PN7642.

    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?