i.MX RT1180 Evaluation Kit

MIMXRT1180-EVK
  • Preproduction
  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

Processor

  • MIMXRT1189CVM8B
  • Arm Cortex-M7 core, operating up to 800 MHz
  • Arm Cortex-M33 core, operating up to 240 MHz

Board Memory

  • 64Mbit HyperRAM memory
  • 512 Mbit SDRAM memory
  • 512 Mbit Octal Flash
  • 128 Mbit QSPI Flash
  • 64 Mbit LPSPI Flash
  • Flash daughter card interface
  • TF socket for SD card

Connectivity

  • 3x Ethernet (10/100/1000M) connectors for TSN switch
  • 2x Ethernet (10/100M) connectors for EtherCAT, TSN switch and endpoint
  • 2x Micro-USB OTG connectors
  • M.2 connector
  • 2x CAN transceivers
  • ARDUINO® interface

Audio

  • Audio codec
  • 8CH-DMIC extension
  • 3.5mm audio headphone jack
  • External speaker connection
  • SPDIF Connector

Debug Capabilities

  • JTAG connector
  • On-board MCU-Link debugger

Sensors

  • 3-axis MEMS accelerometer sensor FXLS8974CFR3 for I2C
  • 3D accelerometer and 3D gyroscope LSM6DSOXTR for I3C
  • Delta-Sigma ADC Modulator AMC1106M05DWV for SINC

Expansion Connectors

  • Gigabit Ethernet MAC interfaces

Additional

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?