1.2" Wearable Display G1120B0MIPI

G1120B0MIPI

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

General Features

  • Display type: AMOLED
  • Screen size: 1.2”
  • Resolution: 390 x 390 pixels
  • Active area: Φ 30.42 mm
  • Color depth: 16.7M
  • Interface: 1-lane MIPI
  • Surface Treatment: Hard Coating
  • Driver IC (type): RM67162
  • Touch panel IC (type): FT3267

Buy Options

G1120B0MIPI-Image

Click to expand

  • G1120B0MIPI

  • 1.2 inch wearable display, 390x390, 1-lane MIPI interface.

  • $90.85 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Design Resources

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?