Applications Processors - Hardware Accelerated 2D and 3D Graphics, High-Performance, Low-Power, Arm® Cortex®-A8 Core

Block Diagram

i.MX514 Multimedia Applications Processor Block Diagram

i.MX514 Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 600 MHz Arm Cortex-A8 CPU
  • 32KB instruction and data caches
  • Unified 256KB L2 cache
  • NEON SIMD media accelerator
  • Vector floating point co-processor

Multimedia

  • OpenGL® ES 2.0 and OpenVG 1.1 hardware accelerators
  • 24-bit primary display support up to WXGA resolution
  • 18-bit secondary display support
  • Image and video resize, inversion and rotation hardware
  • Alpha blending and color space conversion
  • Display quality enhancement: color correction, gamut mapping, gamma correction

External Memory Interface

  • mDDR and DDR2 SDRAM, 16/32-bit, 200MHz
  • SLC/MLC NAND flash, 8/16-bit

General

  • Interface Flexibility
  • Advanced Power Management

Product Longevity

Part numbers include: MCIMX514AJM6C.

Documentation

Quick reference to our documentation types.

1-5 of 25 documents

Show All

Design Files

1 design file

Hardware

1 hardware offering

Software

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 36 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?