WLAN7301HY

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of WLAN7301HYLast Revision (GMT):
Saturday, 16 September 2023, 10:21:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
WLAN7301HYSOT2084HWFLGA189.392490 mg YesYesYesNot ApplicableOtherNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 303 525182024-04-1653 / 168 hours26030 sec.3 / 168 hours24020 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Die EncapsulantDie EncapsulantAluminum and its compoundsAluminum Hydroxide21645-51-20.1565257.5000001.666491
Epoxy ResinsProprietary Material-Other Epoxy resins0.1460907.0000001.555392
Inorganic Silicon compoundsSilica, vitreous60676-86-01.10506652.95000011.765426
Inorganic Silicon compoundsSilicon dioxide7631-86-90.62610030.0000006.665964
Inorganic compoundsCarbon Black1333-86-40.0114790.5500000.122209
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0417402.0000000.444398
Subtotal2.087000100.000000022.219880
Semiconductor DieCopper PillarCopper and its compoundsCopper, metal7440-50-80.08770570.9200000.933775
Nickel and its compoundsNickel, metal7440-02-00.0035122.8400000.037393
Silver and its compoundsSilver, metal7440-22-40.0008780.7100000.009348
Tin and its compoundsTin, metal7440-31-50.03157225.5300000.336143
Subtotal0.123667100.00000001.316659
DieInorganic Silicon compoundsSilicon7440-21-31.76085098.00000018.747421
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0359362.0000000.382600
Subtotal1.796785100.000000019.130021
Under Bump MetalCopper and its compoundsCopper, metal7440-50-80.00086483.3000000.009202
Titanium and its compoundsTitanium, metal7440-32-60.00017316.7000000.001845
Subtotal0.001038100.00000000.011047
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-80.33597499.9900003.577051
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000340.0100000.000358
Subtotal0.336008100.00000003.577409
Copper PlatingCopper and its compoundsCopper, metal7440-50-81.98418899.99000021.125263
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001980.0100000.002113
Subtotal1.984387100.000000021.127376
Gold PlatingGold and its compoundsGold, metal7440-57-50.10708399.9900001.140095
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000110.0100000.000114
Subtotal0.107094100.00000001.140209
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000550.0100000.000584
Nickel and its compoundsNickel, metal7440-02-00.54867599.9900005.841633
Subtotal0.548730100.00000005.842218
Solder MaskBarium and its compoundsBarium sulfate7727-43-70.05634019.4000000.599838
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02904110.0000000.309195
Magnesium and its compoundsTalc14807-96-60.0087123.0000000.092758
Organic compoundsOther organic compounds.0.0159735.5000000.170057
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0023230.8000000.024736
PolymersPlastic: EP - Epoxide, Epoxy0.03601112.4000000.383402
PolymersPlastic: PAK0.14201148.9000001.511964
Subtotal0.290411100.00000003.091950
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.72815555.3500007.752529
Inorganic Silicon compoundsSilicon dioxide7631-86-90.27258120.7200002.902121
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0759075.7700000.808168
PolymersPlastic: EP - Epoxide, Epoxy0.23890318.1600002.543558
Subtotal1.315547100.000000014.006375
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.20847426.0000002.219582
Inorganic Silicon compoundsSilicon dioxide7631-86-90.27903534.8000002.970826
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0697598.7000000.742706
PolymersPlastic: EP - Epoxide, Epoxy0.24455630.5000002.603741
Subtotal0.801823100.00000008.536855
Total9.392490100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 WLAN7301HY
Product content declaration of WLAN7301HY
上次修订 Last Revision (GMT):
Saturday, 16 September 2023, 10:21:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
半导体芯片
Semiconductor Die
铜柱
Copper Pillar
OOOOOO

半导体芯片
Die
OOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of WLAN7301HYLast Revision (GMT):
Saturday, 16 September 2023, 10:21:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Die EncapsulantTest Report
17 Apr 2024
Test Report
17 Apr 2024
Test Report
17 Apr 2024
Test Report
17 Apr 2024
Semiconductor DieDIETest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
SubstrateAU PLATINGTest Report
6 Apr 2022
Test Report
6 Apr 2022
Test Report
6 Apr 2022
Test Report
6 Apr 2022
AUS SR1Test Report
23 Mar 2023
Test Report
23 Mar 2023
Test Report
23 Mar 2023
Test Report
23 Mar 2023
CORETest Report
11 Mar 2022
Test Report
11 Mar 2022
Test Report
11 Mar 2022
Test Report
11 Mar 2022
CU FOILTest Report
1 Mar 2022
Test Report
1 Mar 2022
Test Report
1 Mar 2022
Test Report
1 Mar 2022
CU PLATINGTest Report
6 Apr 2022
Test Report
6 Apr 2022
Test Report
6 Apr 2022
Test Report
6 Apr 2022
NI PLATINGTest Report
6 Apr 2022
Test Report
6 Apr 2022
Test Report
6 Apr 2022
Test Report
6 Apr 2022
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.