TJF1052IT/2Y

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of TJF1052IT/2YLast Revision (GMT):
Saturday, 02 November 2024, 03:03:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
TJF1052IT/2YSOT162SO16432.238940 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 001 615182024-10-08143 / 168 hours26030 sec.3 / 168 hours24020 sec.3Bangkok, Thailand
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuAluminum and its compoundsAluminum, metal7429-90-50.0000030.0010000.000001
Beryllium and its compoundsBeryllium, metal7440-41-70.0000030.0010000.000001
Copper and its compoundsCopper, metal7440-50-80.0000030.0010000.000001
Gold and its compoundsGold, metal7440-57-50.27565099.9930000.063773
Iron and its compoundsIron, metal7439-89-60.0000030.0010000.000001
Magnesium and its compoundsMagnesium, metal7439-95-40.0000030.0010000.000001
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.0010000.000001
Silver and its compoundsSilver, metal7440-22-40.0000030.0010000.000001
Subtotal0.275670100.00000000.063777
Copper Lead-Frame, Pre-PlatedCopper Lead-Frame, Pre-PlatedCopper and its compoundsCopper, metal7440-50-8119.88810097.47000027.736534
Iron and its compoundsIron, metal7439-89-62.9520002.4000000.682956
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0369000.0300000.008537
Zinc and its compoundsZinc, metal7440-66-60.1230000.1000000.028456
Subtotal123.000000100.000000028.456483
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-0271.80000090.00000062.881887
Inorganic compoundsCarbon Black1333-86-41.5100000.5000000.349344
PolymersPlastic: EP - Epoxide, Epoxy28.6900009.5000006.637532
Subtotal302.000000100.000000069.868763
Epoxy AdhesiveEpoxy AdhesiveAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.68000040.0000000.157320
Organic compoundsOther organic compounds.0.0850005.0000000.019665
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.17000010.0000000.039330
PolymersAcrylonitrile-methyl-methacrylate-vinylidene chloride copolymer25036-25-30.25500015.0000000.058995
PolymersPlastic: EP - Epoxide, Epoxy0.51000030.0000000.117990
Subtotal1.700000100.00000000.393301
Pre-plating - Precious metal - OtherPre-plating - Precious metal - OtherGold and its compoundsGold, metal7440-57-50.0900003.0000000.020822
Nickel and its compoundsNickel, metal7440-02-02.76900092.3000000.640618
Palladium and its compoundsPalladium, metal7440-05-30.0930003.1000000.021516
Silver and its compoundsSilver, metal7440-22-40.0480001.6000000.011105
Subtotal3.000000100.00000000.694061
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.40583998.0000000.325246
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0286912.0000000.006638
Subtotal1.434530100.00000000.331884
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.81216598.0000000.187897
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0165752.0000000.003835
Subtotal0.828740100.00000000.191732
Total432.238940100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 TJF1052IT/2Y
Product content declaration of TJF1052IT/2Y
上次修订 Last Revision (GMT):
Saturday, 02 November 2024, 03:03:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of TJF1052IT/2YLast Revision (GMT):
Saturday, 02 November 2024, 03:03:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Copper Lead-Frame, Pre-PlatedAG PLATINGTest Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
AU PLATINGTest Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
C194Test Report
5 Feb 2024
Test Report
5 Feb 2024
Test Report
5 Feb 2024
Test Report
5 Feb 2024
NI PLATINGTest Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
PD PLATINGTest Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
13 Dec 2023
Die EncapsulantTest Report
28 Dec 2023
Test Report
28 Dec 2023
Test Report
28 Dec 2023
Test Report
28 Dec 2023
Epoxy AdhesiveTest Report
11 Apr 2024
Test Report
11 Apr 2024
Test Report
11 Apr 2024
Test Report
11 Apr 2024
Pre-plating - Precious metal - OtherTest Report
1 Jan 2024
Test Report
1 Jan 2024
Test Report
1 Jan 2024
Not Available
Semiconductor Die 1Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 2Test Report
17 Jan 2024
Test Report
17 Jan 2024
Test Report
17 Jan 2024
Test Report
17 Jan 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.