TJA1050T/VM,112

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of TJA1050T/VM,112Last Revision (GMT):
Sunday, 10 July 2022, 08:26:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
TJA1050T/VM,112SOT96SO864.046802 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 879 671122021-11-29151 / Unlimited26030 sec.1 / Unlimited24020 sec.3Bangkok, Thailand
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuAluminum and its compoundsAluminum, metal7429-90-50.0000010.0010000.000001
Beryllium and its compoundsBeryllium, metal7440-41-70.0000010.0010000.000001
Copper and its compoundsCopper, metal7440-50-80.0000010.0010000.000001
Gold and its compoundsGold, metal7440-57-50.08139599.9930000.127089
Iron and its compoundsIron, metal7439-89-60.0000010.0010000.000001
Magnesium and its compoundsMagnesium, metal7439-95-40.0000010.0010000.000001
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0010000.000001
Silver and its compoundsSilver, metal7440-22-40.0000010.0010000.000001
Subtotal0.081402100.00000000.127098
Copper Lead-Frame, Pre-Plated NiPdAuCopper Lead-Frame, Pre-Plated NiPdAuCopper and its compoundsCopper, metal7440-50-825.82793897.83310040.326664
Iron and its compoundsIron, metal7439-89-60.5545062.1004000.865782
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0002640.0010000.000412
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0039860.0151000.006224
Zinc and its compoundsZinc, metal7440-66-60.0133060.0504000.020775
Subtotal26.400000100.000000041.219857
Die EncapsulantDie EncapsulantBoron and its compoundsTetraphenylphosphonium tetraphenylborate15525-15-20.1750000.5000000.273238
Epoxy Resins2,5-Di-tert-butyl-1,4-phenylenebis(oxymethyloxirane)64777-22-60.7000002.0000001.092951
Epoxy ResinsProprietary Material-Other Epoxy resins0.7000002.0000001.092951
Inorganic Silicon compoundsSilica, vitreous60676-86-030.10000086.00000046.996882
Inorganic compoundsCarbon Black1333-86-40.1750000.5000000.273238
Magnesium and its compoundsMagnesium Aluminum Hydroxide Carbonate11097-59-90.1750000.5000000.273238
Magnesium and its compoundsMagnesium dihydroxide1309-42-80.5250001.5000000.819713
Organic Silicon compoundsOther organic Silicon Compounds0.1750000.5000000.273238
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.1750000.5000000.273238
Organic compoundsOther organic compounds.0.1750000.5000000.273238
Phenols and Phenolic ResinsPhenol polymer with 4, 4'- bis (methoxymethyl)- 1, 1'-bisphenyl205830-20-21.4000004.0000002.185901
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.3500001.0000000.546475
Zinc and its compoundsZinc Hydroxide20427-58-10.1750000.5000000.273238
Subtotal35.000000100.000000054.647537
Epoxy AdhesiveEpoxy AdhesiveAcrylatesProprietary Material-Other Methacrylate compounds0.0033093.3094000.005167
AcrylatesProprietary Material-Other acrylates0.0088258.8252000.013779
Organic compounds1,1'-(methylenedi-p-phenylene)bismaleimide13676-54-50.0033093.3094000.005167
Palladium and its compoundsPalladium, metal7440-05-30.0001660.1655000.000258
PolymersProprietary Material-Other polymers0.0016551.6547000.002584
Silver and its compoundsSilver, metal7440-22-40.08273682.7358000.129180
Subtotal0.100000100.00000000.156136
Pre-plating - Precious metal - OtherPre-plating - Precious metal - OtherGold and its compoundsGold, metal7440-57-50.0210003.0000000.032788
Nickel and its compoundsNickel, metal7440-02-00.64610092.3000001.008793
Palladium and its compoundsPalladium, metal7440-05-30.0217003.1000000.033882
Silver and its compoundsSilver, metal7440-22-40.0112001.6000000.017487
Subtotal0.700000100.00000001.092951
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-31.73009298.0000002.701293
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0353082.0000000.055128
Subtotal1.765400100.00000002.756422
Total64.046802100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 TJA1050T/VM,112
Product content declaration of TJA1050T/VM,112
上次修订 Last Revision (GMT):
Sunday, 10 July 2022, 08:26:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of TJA1050T/VM,112Last Revision (GMT):
Sunday, 10 July 2022, 08:26:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuNot AvailableNot AvailableNot AvailableNot Available
Copper Lead-Frame, Pre-Plated NiPdAuAG PLATINGTest Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
AU PLATINGTest Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
C194Test Report
3 Jan 2022
Test Report
3 Jan 2022
Test Report
3 Jan 2022
Test Report
3 Jan 2022
NI PLATINGTest Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
PD PLATINGTest Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
Test Report
7 Jan 2022
Die EncapsulantTest Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Epoxy AdhesiveTest Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Pre-plating - Precious metal - OtherNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieTest Report
11 Jun 2021
Test Report
11 Jun 2021
Test Report
11 Jun 2021
Test Report
11 Jun 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.