NXP Semiconductors :: Secure Connections for a Smarter World

TJA1049TK/1Z

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of TJA1049TK/1ZLast Revision (GMT):
Monday, 24 March 2025, 06:12:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
TJA1049TK/1ZSOT782HVSON823.809960 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 817 534312025-03-2481 / Unlimited26030 sec.1 / Unlimited24020 sec.3Bangkok, Thailand;Suzhou, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuCalcium and its compoundsCalcium7440-70-20.0000010.0020000.000003
Gold and its compoundsGold, metal7440-57-50.03907198.8400000.164097
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.0080000.000013
Palladium and its compoundsPalladium, metal7440-05-30.0004551.1500000.001909
Subtotal0.039530100.00000000.166023
Copper Lead-Frame, Pre-Plated NiPdAuCopper Lead-Frame, Pre-Plated NiPdAuCopper and its compoundsCopper, metal7440-50-89.42340097.47000039.577553
Iron and its compoundsIron, metal7439-89-60.2320322.4000000.974517
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0029000.0300000.012181
Zinc and its compoundsZinc, metal7440-66-60.0096680.1000000.040605
Subtotal9.668000100.000000040.604856
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-09.07770477.80000038.125658
Inorganic Silicon compoundsSilicon dioxide7631-86-91.0384528.9000004.361419
Inorganic compoundsCarbon Black1333-86-40.0233360.2000000.098009
Magnesium and its compoundsMagnesium dihydroxide1309-42-80.2917002.5000001.225118
PolymersPlastic: EP - Epoxide, Epoxy1.23680810.6000005.194498
Subtotal11.668000100.000000049.004702
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.0106469.9500000.044714
Palladium and its compoundsProprietary Material-Other palladium compounds0.0000530.0500000.000225
PolymersAmines, C36-alkylenedi-, maleated682800-79-90.01070010.0000000.044939
Silver and its compoundsSilver, metal7440-22-40.08560080.0000000.359513
Subtotal0.107000100.00000000.449392
Pre-plating - Precious metal - OtherPre-plating - Precious metal - OtherGold and its compoundsGold, metal7440-57-50.0119403.0000000.050147
Nickel and its compoundsNickel, metal7440-02-00.36735492.3000001.542858
Palladium and its compoundsPalladium, metal7440-05-30.0123383.1000000.051819
Silver and its compoundsSilver, metal7440-22-40.0063681.6000000.026745
Subtotal0.398000100.00000001.671569
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-31.89084198.0000007.941388
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0385892.0000000.162069
Subtotal1.929430100.00000008.103458
Total23.809960100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 TJA1049TK/1Z
Product content declaration of TJA1049TK/1Z
上次修订 Last Revision (GMT):
Monday, 24 March 2025, 06:12:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of TJA1049TK/1ZLast Revision (GMT):
Monday, 24 March 2025, 06:12:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Copper Lead-Frame, Pre-Plated NiPdAuAG PLATINGTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
AU PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
CDA 194Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
NI PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
PD PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Die EncapsulantNot AvailableNot AvailableNot AvailableNot Available
Epoxy AdhesiveTest Report
3 Sep 2024
Test Report
3 Sep 2024
Test Report
3 Sep 2024
Test Report
3 Sep 2024
Pre-plating - Precious metal - OtherTest Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Not Available
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.