NXP Semiconductors :: Secure Connections for a Smarter World

TEA1521T/N2,518

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of TEA1521T/N2,518Last Revision (GMT):
Sunday, 10 April 2022, 03:11:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
TEA1521T/N2,518SOT108SO14127.915150 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 699 655182022-01-27132 / 1 year26030 sec.2 / 1 year24020 sec.3Suzhou, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuAluminum and its compoundsAluminum, metal7429-90-50.0000030.0010000.000002
Beryllium and its compoundsBeryllium, metal7440-41-70.0000030.0010000.000002
Copper and its compoundsCopper, metal7440-50-80.0000030.0010000.000002
Gold and its compoundsGold, metal7440-57-50.28998099.9930000.226697
Iron and its compoundsIron, metal7439-89-60.0000030.0010000.000002
Magnesium and its compoundsMagnesium, metal7439-95-40.0000030.0010000.000002
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.0010000.000002
Silver and its compoundsSilver, metal7440-22-40.0000030.0010000.000002
Subtotal0.290000100.00000000.226713
Copper Lead-Frame, Pre-Plated NiPdAuCopper Lead-Frame, Pre-Plated NiPdAuCopper and its compoundsCopper, metal7440-50-849.70970097.47000038.861464
Iron and its compoundsIron, metal7439-89-61.2240002.4000000.956884
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0153000.0300000.011961
Zinc and its compoundsZinc, metal7440-66-60.0510000.1000000.039870
Subtotal51.000000100.000000039.870180
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins6.1200008.5000004.784421
Inorganic Silicon compoundsQuartz14808-60-763.72000088.50000049.814271
Miscellaneous substancesProprietary Material-Other miscellaneous substances.2.1600003.0000001.688619
Subtotal72.000000100.000000056.287312
Epoxy AdhesiveEpoxy AdhesiveAcrylatesProprietary Material-Other Methacrylate compounds0.0264753.3094000.020698
AcrylatesProprietary Material-Other acrylates0.0706028.8252000.055194
Organic compounds1,1'-(methylenedi-p-phenylene)bismaleimide13676-54-50.0264753.3094000.020698
Palladium and its compoundsPalladium, metal7440-05-30.0013240.1655000.001035
PolymersProprietary Material-Other polymers0.0132381.6547000.010349
Silver and its compoundsSilver, metal7440-22-40.66188682.7358000.517442
Subtotal0.800000100.00000000.625415
Pre-plating - Precious metal - NiPdAuPre-plating - Precious metal - NiPdAuGold and its compoundsGold, metal7440-57-50.0060001.0000000.004691
Nickel and its compoundsNickel, metal7440-02-00.58200097.0000000.454989
Palladium and its compoundsPalladium, metal7440-05-30.0120002.0000000.009381
Subtotal0.600000100.00000000.469061
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.23480098.0000000.965327
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0252002.0000000.019701
Subtotal1.260000100.00000000.985028
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.92584798.0000001.505566
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0393032.0000000.030726
Subtotal1.965150100.00000001.536292
Total127.915150100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 TEA1521T/N2,518
Product content declaration of TEA1521T/N2,518
上次修订 Last Revision (GMT):
Sunday, 10 April 2022, 03:11:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-镍钯金
Pre-plating - Precious metal - NiPdAu
预电镀-贵金属-镍钯金
Pre-plating - Precious metal - NiPdAu
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of TEA1521T/N2,518Last Revision (GMT):
Sunday, 10 April 2022, 03:11:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
4 Aug 2021
Test Report
4 Aug 2021
Test Report
4 Aug 2021
Test Report
4 Aug 2021
Copper Lead-Frame, Pre-Plated NiPdAuNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Epoxy AdhesiveTest Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Pre-plating - Precious metal - NiPdAuNot AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 1Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 2Test Report
23 Jun 2021
Test Report
23 Jun 2021
Test Report
23 Jun 2021
Test Report
23 Jun 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.