T2080NXN8TTB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of T2080NXN8TTBLast Revision (GMT):
Sunday, 05 May 2024, 05:47:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
T2080NXN8TTBSOT1657-1FBGA8965537.683000 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 122 185572023-11-2493 / 168 hours25030 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-73.12000040.0000000.056341
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-61.17000015.0000000.021128
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-23.51000045.0000000.063384
Subtotal7.800000100.00000000.140853
Heat SpreaderHeat SpreaderCopper and its compoundsCopper, metal7440-50-82809.19746098.80060050.728752
Nickel and its compoundsNickel, metal7440-02-034.1025401.1994000.615827
Subtotal2843.300000100.000000051.344579
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-3164.80128089.6000002.975997
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.6553700.9000000.029893
Nickel and its compoundsNickel, metal7440-02-00.9196500.5000000.016607
Silver and its compoundsSilver, metal7440-22-40.5793800.3150000.010462
Tin and its compoundsTin, metal7440-31-515.9743208.6850000.288466
Subtotal183.930000100.00000003.321425
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-81.1124200.5000000.020088
Silver and its compoundsSilver, metal7440-22-46.6745203.0000000.120529
Tin and its compoundsTin, metal7440-31-5214.69706096.5000003.877020
Subtotal222.484000100.00000004.017637
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8922.31124599.99000016.655183
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0922400.0100000.001666
Subtotal922.403485100.000000016.656849
Solder BallCopper and its compoundsCopper, metal7440-50-80.2007350.5000000.003625
Silver and its compoundsSilver, metal7440-22-41.2044123.0000000.021749
Tin and its compoundsTin, metal7440-31-538.74192196.5000000.699605
Subtotal40.147069100.00000000.724980
Solder MaskBarium and its compoundsBarium sulfate7727-43-721.63739831.1000000.390730
Copper and its compoundsCopper phthalocyanine147-14-80.1391470.2000000.002513
Inorganic Silicon compoundsSilicon dioxide7631-86-90.3478680.5000000.006282
Magnesium and its compoundsTalc14807-96-62.5046513.6000000.045229
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.7653101.1000000.013820
Organic compoundsProprietary Material-Other organic compounds.0.0695740.1000000.001256
PolymersPlastic: EP - Epoxide, Epoxy44.10968063.4000000.796537
Subtotal69.573628100.00000001.256367
Substrate Build UpEpoxy ResinsBisphenol A diglycidyl ether1675-54-332.16214410.4500000.580787
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-532.16214410.4500000.580787
Inorganic Silicon compoundsSilicon dioxide7631-86-9128.80246241.8500002.325927
PolymersPlastic: EP - Epoxide, Epoxy114.64496337.2500002.070270
Subtotal307.771714100.00000005.557771
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3445.03655250.0000008.036512
Inorganic Silicon compoundsSilica, vitreous60676-86-0178.01462120.0000003.214605
PolymersPlastic: EP - Epoxide, Epoxy267.02193130.0000004.821907
Subtotal890.073105100.000000016.073024
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-518.07200072.0000000.326346
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.5020002.0000000.009065
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones2.0080008.0000000.036261
Zinc and its compoundsZinc oxide1314-13-24.51800018.0000000.081587
Subtotal25.100000100.00000000.453258
UnderfillUnderfillInorganic Silicon compoundsSilica, vitreous60676-86-015.06000060.0000000.271955
Inorganic compoundsCarbon Black1333-86-40.0251000.1000000.000453
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2259000.9000000.004079
PolymersPlastic: EP - Epoxide, Epoxy9.78900039.0000000.176771
Subtotal25.100000100.00000000.453258
Total5537.683000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 T2080NXN8TTB
Product content declaration of T2080NXN8TTB
上次修订 Last Revision (GMT):
Sunday, 05 May 2024, 05:47:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机底物堆积
Substrate Build Up
OOOOOO

有机基质芯
Substrate Core
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of T2080NXN8TTBLast Revision (GMT):
Sunday, 05 May 2024, 05:47:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
27 Feb 2024
Test Report
27 Feb 2024
Test Report
27 Feb 2024
Test Report
27 Feb 2024
Heat SpreaderTest Report
7 May 2024
Test Report
7 May 2024
Test Report
7 May 2024
Test Report
7 May 2024
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Solder Ball - SAC, Lead FreeTest Report
26 Jan 2024
Test Report
26 Jan 2024
Test Report
26 Jan 2024
Test Report
26 Jan 2024
SubstrateAUS703Test Report
18 Mar 2024
Test Report
18 Mar 2024
Test Report
10 Nov 2022
Test Report
10 Nov 2022
CU FOILTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
E700GRTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
GX-13Test Report
4 Mar 2024
Test Report
4 Mar 2024
Test Report
4 Mar 2024
Test Report
4 Mar 2024
PHP-900 IR-6Test Report
18 Mar 2024
Test Report
18 Mar 2024
Test Report
20 Apr 2023
Test Report
17 Feb 2022
Thermally Conductive GelTest Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.