NXP Semiconductors :: Secure Connections for a Smarter World

T1040NXN7PQB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of T1040NXN7PQBLast Revision (GMT):
Wednesday, 19 March 2025, 04:51:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
T1040NXN7PQBSOT1652-1FBGA7801482.880000 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 348 135572025-01-16113 / 168 hours25030 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-3110.38720089.6000007.444109
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.1088000.9000000.074773
Nickel and its compoundsNickel, metal7440-02-00.6160000.5000000.041541
Silver and its compoundsSilver, metal7440-22-40.3880800.3150000.026171
Tin and its compoundsTin, metal7440-31-510.6999208.6850000.721563
Subtotal123.200000100.00000008.308157
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.9684000.5000000.065305
Silver and its compoundsSilver, metal7440-22-45.8104003.0000000.391832
Tin and its compoundsTin, metal7440-31-5186.90120096.50000012.603933
Subtotal193.680000100.000000013.061070
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8466.05925499.90000031.429330
Epoxy ResinsOther Epoxy resins0.4665260.1000000.031461
Subtotal466.525780100.000000031.460791
SolderCopper and its compoundsCopper, metal7440-50-80.0195870.5000000.001321
Silver and its compoundsSilver, metal7440-22-40.1175243.0000000.007925
Tin and its compoundsTin, metal7440-31-53.78036896.5000000.254934
Subtotal3.917480100.00000000.264180
Solder BallCopper and its compoundsCopper, metal7440-50-80.0766210.5000000.005167
Silver and its compoundsSilver, metal7440-22-40.4597283.0000000.031002
Tin and its compoundsTin, metal7440-31-514.78791196.5000000.997243
Subtotal15.324260100.00000001.033412
Solder MaskBarium and its compoundsBarium sulfate7727-43-710.94012231.1311000.737762
Copper and its compoundsCopper phthalocyanine147-14-80.0351770.1001000.002372
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1758860.5005000.011861
Magnesium and its compoundsTalc14807-96-61.2663813.6036000.085400
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.4221271.2012000.028467
PolymersPlastic: EP - Epoxide, Epoxy22.30240763.4635001.503993
Subtotal35.142100100.00000002.369855
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3223.23875050.00000015.054404
Inorganic Silicon compoundsSilica, vitreous60676-86-089.29550020.0000006.021762
PolymersPlastic: EP - Epoxide, Epoxy133.94325030.0000009.032643
Subtotal446.477500100.000000030.108809
Substrate PrepregEpoxy ResinsBisphenol A diglycidyl ether1675-54-338.51500420.8400002.597311
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-519.23902110.4100001.297409
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-69.6102705.2000000.648081
Inorganic Silicon compoundsSilicon dioxide7631-86-938.51500420.8400002.597311
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-45.7661623.1200000.388849
PolymersPlastic: EP - Epoxide, Epoxy73.16741939.5900004.934143
Subtotal184.812880100.000000012.463104
UnderfillUnderfillInorganic Silicon compoundsSilica, vitreous60676-86-08.28000060.0000000.558373
Inorganic compoundsCarbon Black1333-86-40.0138000.1000000.000931
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1242000.9000000.008376
PolymersPlastic: EP - Epoxide, Epoxy5.38200039.0000000.362942
Subtotal13.800000100.00000000.930621
Total1482.880000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 T1040NXN7PQB
Product content declaration of T1040NXN7PQB
上次修订 Last Revision (GMT):
Wednesday, 19 March 2025, 04:51:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

焊料
Solder
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of T1040NXN7PQBLast Revision (GMT):
Wednesday, 19 March 2025, 04:51:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - SAC, Lead FreeTest Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
SubstrateAUS703Test Report
11 Oct 2023
Test Report
11 Oct 2023
Test Report
10 Nov 2022
Test Report
10 Nov 2022
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
E700GRTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
GX-13Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
LF-204Test Report
21 Mar 2025
Test Report
21 Mar 2025
Test Report
21 Mar 2025
Test Report
21 Mar 2025
M705Test Report
30 Nov 2022
Test Report
30 Nov 2022
Test Report
30 Nov 2022
Test Report
30 Nov 2022
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.