NXP Semiconductors :: Secure Connections for a Smarter World

SPCZ562MZPDH56R2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPCZ562MZPDH56R2Last Revision (GMT):
Wednesday, 06 March 2024, 05:28:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPCZ562MZPDH56R2SOT1712-1BGA3882772.672947 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 169 725182024-12-1610Not ApplicableNot ApplicableNot Applicable3 / 168 hours24030 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-525.73637399.9900000.928215
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0025740.0100000.000093
Subtotal25.738947100.00000000.928308
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins87.4680006.0000003.154645
Inorganic Silicon compoundsSilica, vitreous60676-86-01078.77200074.00000038.907294
Inorganic Silicon compoundsSilicon dioxide7631-86-9218.67000015.0000007.886614
Inorganic compoundsCarbon Black1333-86-47.2890000.5000000.262887
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-429.1560002.0000001.051548
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins36.4450002.5000001.314436
Subtotal1457.800000100.000000052.577424
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.13600012.0000000.077038
Epoxy ResinsProprietary Material-Other Epoxy resins1.2460007.0000000.044939
Silver and its compoundsSilver, metal7440-22-414.41800081.0000000.520004
Subtotal17.800000100.00000000.641980
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped49.98000098.0000001.802593
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0200002.0000000.036788
Subtotal51.000000100.00000001.839380
Solder Ball - Low LeadSolder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-1139.33224036.0000005.025196
Silver and its compoundsSilver, metal7440-22-47.7406802.0000000.279178
Tin and its compoundsTin, metal7440-31-5239.96108062.0000008.654504
Subtotal387.034000100.000000013.958877
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8322.70481699.99000011.638762
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0322740.0100000.001164
Subtotal322.737090100.000000011.639926
Copper PlatingCopper and its compoundsCopper, metal7440-50-8117.22186199.9800004.227756
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0234490.0200000.000846
Subtotal117.245310100.00000004.228602
Gold PlatingGold and its compoundsGold, metal7440-57-52.08304299.9900000.075128
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002080.0100000.000008
Subtotal2.083250100.00000000.075135
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0040500.0300000.000146
Nickel and its compoundsNickel, metal7440-02-013.49541099.9700000.486729
Subtotal13.499460100.00000000.486875
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.1440780.1000000.005196
Barium and its compoundsBarium sulfate7727-43-741.92657329.1000001.512136
Inorganic Silicon compoundsSilicon dioxide7631-86-90.8644650.6000000.031178
Magnesium and its compoundsTalc14807-96-64.3223273.0000000.155890
Organic compoundsOther organic compounds.5.1867933.6000000.187068
PolymersPlastic: EP - Epoxide, Epoxy28.09512619.5000001.013287
PolymersPlastic: PAK63.53820844.1000002.291587
Subtotal144.077570100.00000005.196342
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3111.22088447.6000004.011324
Inorganic Silicon compoundsSilica, vitreous60676-86-011.2155514.8000000.404503
PolymersPlastic: PI - Polyimide111.22088447.6000004.011324
Subtotal233.657320100.00000008.427150
Total2772.672947100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPCZ562MZPDH56R2
Product content declaration of SPCZ562MZPDH56R2
上次修订 Last Revision (GMT):
Wednesday, 06 March 2024, 05:28:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
XOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPCZ562MZPDH56R2Last Revision (GMT):
Wednesday, 06 March 2024, 05:28:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Low LeadTest Report
6 May 2024
Test Report
6 May 2024
Test Report
6 May 2024
Test Report
6 May 2024
Substrate, Pre-plated NiAuAUS 703Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
COPPER FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
SOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.