SPC5747CK0AVMN6R

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5747CK0AVMN6RLast Revision (GMT):
Thursday, 07 March 2024, 07:31:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5747CK0AVMN6RSOT728LBGA324681.366893 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 548 885182023-11-2473 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-86.27927698.1000000.921570
Gold and its compoundsGold, metal7440-57-50.0064010.1000000.000939
Palladium and its compoundsPalladium, metal7440-05-30.1152161.8000000.016910
Subtotal6.400893100.00000000.939419
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins24.2850005.0000003.564159
Inorganic Silicon compoundsSilica, vitreous60676-86-0325.41900067.00000047.759732
Inorganic Silicon compoundsSilicon dioxide7631-86-9121.42500025.00000017.820795
Inorganic compoundsCarbon Black1333-86-42.4285000.5000000.356416
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins12.1425002.5000001.782080
Subtotal485.700000100.000000071.283182
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-91.03500045.0000000.151900
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0002300.0100000.000034
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.1150005.0000000.016878
PolymersPlastic: EP - Epoxide, Epoxy1.14977049.9900000.168745
Subtotal2.300000100.00000000.337557
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-320.58000098.0000003.020399
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4200002.0000000.061641
Subtotal21.000000100.00000003.082040
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0016500.0010000.000242
Antimony and its compoundsAntimony, metal7440-36-00.0824830.0500000.012105
Arsenic and its compoundsArsenic, metal7440-38-20.0494900.0300000.007263
Bismuth and its compoundsBismuth, metal7440-69-90.0494900.0300000.007263
Cadmium and its compoundsCadmium, metal7440-43-90.0032990.0020000.000484
Copper and its compoundsCopper, metal7440-50-80.0494900.0300000.007263
Gold and its compoundsGold, metal7440-57-50.0082480.0050000.001211
Indium and its compoundsIndium, metal7440-74-60.0329930.0200000.004842
Iron and its compoundsIron, metal7439-89-60.0164970.0100000.002421
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0824830.0500000.012105
Nickel and its compoundsNickel, metal7440-02-00.0082480.0050000.001211
Silver and its compoundsSilver, metal7440-22-45.7738103.5000000.847386
Tin and its compoundsTin, metal7440-31-5158.80617096.26600023.306998
Zinc and its compoundsZinc, metal7440-66-60.0016500.0010000.000242
Subtotal164.966000100.000000024.211038
SubstrateCopper CoreCopper and its compoundsCopper, metal7440-50-80.31536899.9900000.046285
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000310.0100000.000005
Subtotal0.315400100.00000000.046289
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.30643999.9800000.044974
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000610.0200000.000009
Subtotal0.306500100.00000000.044983
Gold PlatingGold and its compoundsGold, metal7440-57-50.00309999.9900000.000455
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.003100100.00000000.000455
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0300000.000001
Nickel and its compoundsNickel, metal7440-02-00.01959499.9700000.002876
Subtotal0.019600100.00000000.002877
Solder MaskBarium and its compoundsBarium sulfate7727-43-70.03835429.1000000.005629
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0007910.6000000.000116
Magnesium and its compoundsTalc14807-96-60.0039543.0000000.000580
Organic compoundsOther organic compounds.0.0047453.6000000.000696
PolymersPlastic: EP - Epoxide, Epoxy0.02583319.6000000.003791
PolymersPlastic: PAK0.05812444.1000000.008530
Subtotal0.131800100.00000000.019343
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.08153246.6700000.011966
Inorganic Silicon compoundsSilica, vitreous60676-86-00.0116356.6600000.001708
PolymersPlastic: PI - Polyimide0.08153246.6700000.011966
Subtotal0.174700100.00000000.025640
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.02282246.6700000.003349
Inorganic Silicon compoundsSilica, vitreous60676-86-00.0032576.6600000.000478
PolymersPlastic: PI - Polyimide0.02282246.6700000.003349
Subtotal0.048900100.00000000.007177
Total681.366893100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5747CK0AVMN6R
Product content declaration of SPC5747CK0AVMN6R
上次修订 Last Revision (GMT):
Thursday, 07 March 2024, 07:31:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板
Substrate
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5747CK0AVMN6RLast Revision (GMT):
Thursday, 07 March 2024, 07:31:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Sep 2023
Test Report
15 Sep 2023
Test Report
15 Sep 2023
Test Report
15 Sep 2023
Die EncapsulantTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Solder Ball - Lead FreeTest Report
31 Aug 2023
Test Report
31 Aug 2023
Test Report
31 Aug 2023
Test Report
31 Aug 2023
SubstrateNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.