NXP Semiconductors :: Secure Connections for a Smarter World

SPC5644CCF0MMJ1R

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5644CCF0MMJ1RLast Revision (GMT):
Monday, 24 March 2025, 08:36:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5644CCF0MMJ1RSOT740-4LBGA256656.300985 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 129 025182023-11-24113 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.64450298.1000000.098202
Gold and its compoundsGold, metal7440-57-50.0006570.1000000.000100
Palladium and its compoundsPalladium, metal7440-05-30.0118261.8000000.001802
Subtotal0.656985100.00000000.100104
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins15.3000005.0000002.331247
Inorganic Silicon compoundsSilica, vitreous60676-86-0205.02000067.00000031.238716
Inorganic Silicon compoundsSilicon dioxide7631-86-976.50000025.00000011.656237
Inorganic compoundsCarbon Black1333-86-41.5300000.5000000.233125
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins7.6500002.5000001.165624
Subtotal306.000000100.000000046.624949
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-95.40000045.0000000.822793
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0012000.0100000.000183
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.6000005.0000000.091422
PolymersPlastic: EP - Epoxide, Epoxy5.99880049.9900000.914032
Subtotal12.000000100.00000001.828429
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0013030.0010000.000199
Antimony and its compoundsAntimony, metal7440-36-00.0651720.0500000.009930
Arsenic and its compoundsArsenic, metal7440-38-20.0391030.0300000.005958
Bismuth and its compoundsBismuth, metal7440-69-90.0391030.0300000.005958
Cadmium and its compoundsCadmium, metal7440-43-90.0026070.0020000.000397
Copper and its compoundsCopper, metal7440-50-80.0391030.0300000.005958
Gold and its compoundsGold, metal7440-57-50.0065170.0050000.000993
Indium and its compoundsIndium, metal7440-74-60.0260690.0200000.003972
Iron and its compoundsIron, metal7439-89-60.0130340.0100000.001986
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0651720.0500000.009930
Nickel and its compoundsNickel, metal7440-02-00.0065170.0050000.000993
Silver and its compoundsSilver, metal7440-22-44.5620403.5000000.695114
Tin and its compoundsTin, metal7440-31-5125.47695596.26600019.118813
Zinc and its compoundsZinc, metal7440-66-60.0013030.0010000.000199
Subtotal130.344000100.000000019.860400
SubstrateCopper PlatingCopper and its compoundsCopper, metal7440-50-8108.68023899.50000016.559512
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.5461320.5000000.083214
Subtotal109.226370100.000000016.642725
Gold PlatingGold and its compoundsGold, metal7440-57-50.61879199.5000000.094285
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0031090.5000000.000474
Subtotal0.621900100.00000000.094758
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.3117798.0000000.047505
Nickel and its compoundsNickel, metal7440-02-03.58546192.0000000.546314
Subtotal3.897240100.00000000.593819
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0273640.1000000.004169
Barium and its compoundsBarium sulfate7727-43-77.96280829.1000001.213286
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1641820.6000000.025016
Magnesium and its compoundsTalc14807-96-60.8209083.0000000.125081
Organic compoundsOther organic compounds.0.9850903.6000000.150097
PolymersPlastic: EP - Epoxide, Epoxy5.33590219.5000000.813027
PolymersPlastic: PAK12.06734844.1000001.838691
Subtotal27.363600100.00000004.169367
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-315.35098051.0000002.339015
PolymersPlastic: PI - Polyimide14.74898049.0000002.247289
Subtotal30.099960100.00000004.586304
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-35.77454916.0000000.879863
Inorganic Silicon compoundsSilica, vitreous60676-86-013.35364437.0000002.034683
PolymersPlastic: PI - Polyimide16.96273747.0000002.584597
Subtotal36.090930100.00000005.499143
Total656.300985100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5644CCF0MMJ1R
Product content declaration of SPC5644CCF0MMJ1R
上次修订 Last Revision (GMT):
Monday, 24 March 2025, 08:36:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板
Substrate
镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5644CCF0MMJ1RLast Revision (GMT):
Monday, 24 March 2025, 08:36:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Die EncapsulantTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
SubstrateNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.