NXP Semiconductors :: Secure Connections for a Smarter World

SPC5606EEF2VMC

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5606EEF2VMCLast Revision (GMT):
Tuesday, 25 February 2025, 11:09:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5606EEF2VMCSOT1533-1LFBGA121199.575721 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 119 115572023-11-24113 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-812.72888097.9015006.377970
Palladium and its compoundsPalladium, metal7440-05-30.2728412.0985000.136711
Subtotal13.001721100.00000006.514681
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins3.5200005.0000001.763742
Inorganic Silicon compoundsSilica, vitreous60676-86-047.16800067.00000023.634137
Inorganic Silicon compoundsSilicon dioxide7631-86-917.60000025.0000008.818708
Inorganic compoundsCarbon Black1333-86-40.3520000.5000000.176374
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.7600002.5000000.881871
Subtotal70.400000100.000000035.274832
Die SpacerDie SpacerInorganic Silicon compoundsSilicon7440-21-30.59994099.9900000.300608
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000600.0100000.000030
Subtotal0.600000100.00000000.300638
Epoxy Adhesive 1Epoxy AdhesiveMiscellaneous substancesOther miscellaneous substances (less than 10%).0.1120004.0000000.056119
PolymersAmines, C36-alkylenedi-, maleated682800-79-91.26000045.0000000.631339
PolymersPolytetrafluoroethylene9002-84-01.42800051.0000000.715518
Subtotal2.800000100.00000001.402976
Epoxy Adhesive 2Epoxy AdhesiveAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.0700002.5000000.035074
Aromatic amines and their salts4,4'-Diaminodiphenylsulfone80-08-00.0700002.5000000.035074
Epoxy ResinsFormaldehyde, cresol, epichlorohydrin polymer37382-79-90.70000025.0000000.350744
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0700002.5000000.035074
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0700002.5000000.035074
Polymers2-Propenenitrile, polymer with 1,3-butadiene, carboxy-terminated, polymers with bisphenol A and epichlorohydrin68610-41-31.82000065.0000000.911935
Subtotal2.800000100.00000001.402976
Epoxy Adhesive 3Epoxy AdhesiveAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.0700002.5000000.035074
Aromatic amines and their salts4,4'-Diaminodiphenylsulfone80-08-00.0700002.5000000.035074
Epoxy ResinsFormaldehyde, cresol, epichlorohydrin polymer37382-79-90.70000025.0000000.350744
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0700002.5000000.035074
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0700002.5000000.035074
Polymers2-Propenenitrile, polymer with 1,3-butadiene, carboxy-terminated, polymers with bisphenol A and epichlorohydrin68610-41-31.82000065.0000000.911935
Subtotal2.800000100.00000001.402976
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped8.33000098.0000004.173854
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1700002.0000000.085181
Subtotal8.500000100.00000004.259035
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon, doped8.33000098.0000004.173854
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1700002.0000000.085181
Subtotal8.500000100.00000004.259035
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0003020.0010000.000151
Antimony and its compoundsAntimony, metal7440-36-00.0030170.0100000.001512
Arsenic and its compoundsArsenic, metal7440-38-20.0030170.0100000.001512
Bismuth and its compoundsBismuth, metal7440-69-90.0045260.0150000.002268
Cadmium and its compoundsCadmium, metal7440-43-90.0003020.0010000.000151
Copper and its compoundsCopper, metal7440-50-80.1507490.4996000.075535
Gold and its compoundsGold, metal7440-57-50.0015090.0050000.000756
Iron and its compoundsIron, metal7439-89-60.0030170.0100000.001512
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0090520.0300000.004536
Nickel and its compoundsNickel, metal7440-02-00.0007540.0025000.000378
Silver and its compoundsSilver, metal7440-22-41.2059343.9966000.604249
Tin and its compoundsTin, metal7440-31-528.79151895.41830014.426363
Zinc and its compoundsZinc, metal7440-66-60.0003020.0010000.000151
Subtotal30.174000100.000000015.119074
Substrate, Pre-plated NiAuCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0001410.0050000.000071
Copper and its compoundsCopper, metal7440-50-82.81788599.9250001.411938
Nickel and its compoundsNickel, metal7440-02-00.0014100.0500000.000706
Zinc and its compoundsZinc, metal7440-66-60.0005640.0200000.000283
Subtotal2.820000100.00000001.412997
Copper PlatingCopper and its compoundsCopper, metal7440-50-814.84851599.9900007.440041
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0014850.0100000.000744
Subtotal14.850000100.00000007.440785
Gold PlatingGold and its compoundsGold, metal7440-57-51.64983599.9900000.826671
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001650.0100000.000083
Subtotal1.650000100.00000000.826754
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0011050.0100000.000554
Nickel and its compoundsNickel, metal7440-02-011.05089599.9900005.537194
Subtotal11.052000100.00000005.537748
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0048720.1000000.002441
Barium and its compoundsBarium sulfate7727-43-71.41775229.1000000.710383
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0292320.6000000.014647
Magnesium and its compoundsTalc14807-96-60.1461603.0000000.073235
Organic compoundsOther organic compounds.0.1753923.6000000.087882
PolymersPlastic: EP - Epoxide, Epoxy0.95004019.5000000.476030
PolymersPlastic: PAK2.14855244.1000001.076560
Subtotal4.872000100.00000002.441179
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-65.39680821.8000002.704141
Inorganic Silicon compoundsFibrous-glass-wool65997-17-311.09068844.8000005.557133
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2970721.2000000.148852
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.5843846.4000000.793876
Phenols - SpecificBisphenol A80-05-70.2475601.0000000.124043
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)3.56486414.4000001.786221
PolymersPlastic: EP - Epoxide, Epoxy2.57462410.4000001.290049
Subtotal24.756000100.000000012.404314
Total199.575721100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5606EEF2VMC
Product content declaration of SPC5606EEF2VMC
上次修订 Last Revision (GMT):
Tuesday, 25 February 2025, 11:09:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
叠芯片间垫片
Die Spacer
叠芯片间垫片
Die Spacer
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5606EEF2VMCLast Revision (GMT):
Tuesday, 25 February 2025, 11:09:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
27 Sep 2024
Test Report
27 Sep 2024
Test Report
27 Sep 2024
Test Report
27 Sep 2024
Die EncapsulantTest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Die SpacerNot AvailableNot AvailableNot AvailableNot Available
Epoxy Adhesive 1Test Report
22 May 2024
Test Report
22 May 2024
Test Report
22 May 2024
Not Available
Epoxy Adhesive 2Test Report
9 Sep 2024
Test Report
9 Sep 2024
Test Report
9 Sep 2024
Test Report
9 Sep 2024
Epoxy Adhesive 3Test Report
9 Jan 2025
Test Report
9 Jan 2025
Test Report
9 Jan 2025
Test Report
9 Jan 2025
Semiconductor Die 1Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 2Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - SAC, Lead FreeNot AvailableNot AvailableNot AvailableNot Available
Substrate, Pre-plated NiAuAUS308Test Report
20 Aug 2018
Test Report
20 Aug 2018
Test Report
15 Feb 2019
Test Report
15 Feb 2019
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.