NXP Semiconductors :: Secure Connections for a Smarter World

SPC5553MZQ80

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5553MZQ80Last Revision (GMT):
Monday, 02 September 2024, 07:26:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5553MZQ80SOT1129-3BGA3242368.558430 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 169 165572025-04-1810Not ApplicableNot ApplicableNot Applicable3 / 168 hours24530 sec.3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - Au 1Bonding Wire - AuGold and its compoundsGold, metal7440-57-515.89791199.9900000.671206
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0015900.0100000.000067
Subtotal15.899501100.00000000.671273
Bonding Wire - Au 2Bonding Wire - AuGold and its compoundsGold, metal7440-57-510.31045899.9900000.435305
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0010310.0100000.000044
Subtotal10.311489100.00000000.435349
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-85.79267798.1000000.244565
Gold and its compoundsGold, metal7440-57-50.0059050.1000000.000249
Palladium and its compoundsPalladium, metal7440-05-30.1062881.8000000.004487
Subtotal5.904870100.00000000.249302
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins45.4260006.0000001.917875
Inorganic Silicon compoundsSilica, vitreous60676-86-0560.25400074.00000023.653797
Inorganic Silicon compoundsSilicon dioxide7631-86-9113.56500015.0000004.794689
Inorganic compoundsCarbon Black1333-86-43.7855000.5000000.159823
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-415.1420002.0000000.639292
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins18.9275002.5000000.799115
Subtotal757.100000100.000000031.964590
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.74000012.0000000.073462
Epoxy ResinsProprietary Material-Other Epoxy resins1.0150007.0000000.042853
Silver and its compoundsSilver, metal7440-22-411.74500081.0000000.495871
Subtotal14.500000100.00000000.612187
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped55.51657998.0000002.343897
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.1329912.0000000.047835
Subtotal56.649570100.00000002.391732
Solder Ball - Low LeadSolder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-1116.34948036.0000004.912249
Silver and its compoundsSilver, metal7440-22-46.4638602.0000000.272903
Tin and its compoundsTin, metal7440-31-5200.37966062.0000008.459984
Subtotal323.193000100.000000013.645135
SubstrateCopper CoreCopper and its compoundsCopper, metal7440-50-80.34586599.9900000.014602
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000350.0100000.000002
Subtotal0.345900100.00000000.014604
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.40152099.9800000.016952
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000800.0200000.000003
Subtotal0.401600100.00000000.016955
Gold PlatingGold and its compoundsGold, metal7440-57-50.00129999.9900000.000055
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.001300100.00000000.000055
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0300000.000000
Nickel and its compoundsNickel, metal7440-02-00.00829799.9700000.000350
Subtotal0.008300100.00000000.000350
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0000570.1000000.000002
Barium and its compoundsBarium sulfate7727-43-70.01667429.1000000.000704
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0003440.6000000.000015
Magnesium and its compoundsTalc14807-96-60.0017193.0000000.000073
Organic compoundsOther organic compounds.0.0020633.6000000.000087
PolymersPlastic: EP - Epoxide, Epoxy0.01117319.5000000.000472
PolymersPlastic: PAK0.02526944.1000000.001067
Subtotal0.057300100.00000000.002419
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.05978446.6700000.002524
Inorganic Silicon compoundsSilica, vitreous60676-86-00.0085316.6600000.000360
PolymersPlastic: PI - Polyimide0.05978446.6700000.002524
Subtotal0.128100100.00000000.005408
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.02683546.6700000.001133
Inorganic Silicon compoundsSilica, vitreous60676-86-00.0038306.6600000.000162
PolymersPlastic: PI - Polyimide0.02683546.6700000.001133
Subtotal0.057500100.00000000.002428
Substrate, Pre-plated NiAu 1Copper CoreCopper and its compoundsCopper, metal7440-50-8141.41465799.9900005.970495
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0141430.0100000.000597
Subtotal141.428800100.00000005.971092
Copper PlatingCopper and its compoundsCopper, metal7440-50-8232.55028199.9800009.818220
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0465190.0200000.001964
Subtotal232.596800100.00000009.820184
Gold PlatingGold and its compoundsGold, metal7440-57-50.71032999.9900000.029990
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000710.0100000.000003
Subtotal0.710400100.00000000.029993
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0013850.0300000.000058
Nickel and its compoundsNickel, metal7440-02-04.61621599.9700000.194895
Subtotal4.617600100.00000000.194954
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0406700.1000000.001717
Barium and its compoundsBarium sulfate7727-43-711.83508629.1000000.499675
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2440220.6000000.010303
Magnesium and its compoundsTalc14807-96-61.2201123.0000000.051513
Organic compoundsOther organic compounds.1.4641343.6000000.061815
PolymersPlastic: EP - Epoxide, Epoxy7.93072819.5000000.334834
PolymersPlastic: PAK17.93564644.1000000.757239
Subtotal40.670400100.00000001.717095
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-345.55672147.6200001.923394
Inorganic Silicon compoundsSilica, vitreous60676-86-04.5537594.7600000.192259
PolymersPlastic: PI - Polyimide45.55672147.6200001.923394
Subtotal95.667200100.00000004.039047
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-324.41881632.0000001.030957
Inorganic Silicon compoundsSilica, vitreous60676-86-04.5785286.0000000.193304
PolymersPlastic: PI - Polyimide47.31145662.0000001.997479
Subtotal76.308800100.00000003.221740
Substrate, Pre-plated NiAu 2Copper CoreCopper and its compoundsCopper, metal7440-50-8204.75232399.9900008.644597
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0204770.0100000.000865
Subtotal204.772800100.00000008.645461
Copper PlatingCopper and its compoundsCopper, metal7440-50-8237.69965199.98000010.035625
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0475490.0200000.002008
Subtotal237.747200100.000000010.037633
Gold PlatingGold and its compoundsGold, metal7440-57-50.76952399.9900000.032489
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000770.0100000.000003
Subtotal0.769600100.00000000.032492
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0014740.0300000.000062
Nickel and its compoundsNickel, metal7440-02-04.91212699.9700000.207389
Subtotal4.913600100.00000000.207451
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0339220.1000000.001432
Barium and its compoundsBarium sulfate7727-43-79.87118629.1000000.416759
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2035300.6000000.008593
Magnesium and its compoundsTalc14807-96-61.0176483.0000000.042965
Organic compoundsOther organic compounds.1.2211783.6000000.051558
PolymersPlastic: EP - Epoxide, Epoxy6.61471219.5000000.279272
PolymersPlastic: PAK14.95942644.1000000.631584
Subtotal33.921600100.00000001.432162
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-335.39228846.6700001.494254
Inorganic Silicon compoundsSilica, vitreous60676-86-05.0506246.6600000.213236
PolymersPlastic: PI - Polyimide35.39228846.6700001.494254
Subtotal75.835200100.00000003.201745
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-315.88646846.6700000.670723
Inorganic Silicon compoundsSilica, vitreous60676-86-02.2670646.6600000.095715
PolymersPlastic: PI - Polyimide15.88646846.6700000.670723
Subtotal34.040000100.00000001.437161
Total2368.558430100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5553MZQ80
Product content declaration of SPC5553MZQ80
上次修订 Last Revision (GMT):
Monday, 02 September 2024, 07:26:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au 1
焊丝-金
Bonding Wire - Au
OOOOOO
焊丝-金
Bonding Wire - Au 2
焊丝-金
Bonding Wire - Au
OOOOOO
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
XOOOOO
基板
Substrate
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu 1
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu 2
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5553MZQ80Last Revision (GMT):
Monday, 02 September 2024, 07:26:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - Au 1Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Bonding Wire - Au 2Test Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Bonding Wire - CuPdAuTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Low LeadTest Report
6 May 2024
Test Report
6 May 2024
Test Report
6 May 2024
Test Report
6 May 2024
SubstrateAU PLATINGTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
AUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
14 Mar 2025
E679FGNot AvailableTest Report
7 Dec 2023
Test Report
28 Nov 2024
Test Report
28 Nov 2024
E679FG SERIESNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGTest Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
Substrate, Pre-plated NiAu 1AU PLATINGNot AvailableNot AvailableNot AvailableNot Available
AUS308Not AvailableNot AvailableNot AvailableNot Available
CORENot AvailableNot AvailableNot AvailableNot Available
CU FOILNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
Substrate, Pre-plated NiAu 2SOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.