NXP Semiconductors :: Secure Connections for a Smarter World

SPC5200CBV400R2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SPC5200CBV400R2Last Revision (GMT):
Tuesday, 24 August 2021, 10:29:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SPC5200CBV400R2SOT698-2BGA2722688.615559 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 098 385182025-03-248Not ApplicableNot ApplicableNot Applicable3 / 168 hours24030 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-84.90582898.1000000.182467
Gold and its compoundsGold, metal7440-57-50.0050010.1000000.000186
Palladium and its compoundsPalladium, metal7440-05-30.0900151.8000000.003348
Subtotal5.000844100.00000000.186001
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins69.0240006.0000002.567269
Inorganic Silicon compoundsSilica, vitreous60676-86-0851.29600074.00000031.662987
Inorganic Silicon compoundsSilicon dioxide7631-86-9172.56000015.0000006.418173
Inorganic compoundsCarbon Black1333-86-45.7520000.5000000.213939
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-423.0080002.0000000.855756
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins28.7600002.5000001.069695
Subtotal1150.400000100.000000042.787821
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-53.24000012.0000000.120508
Epoxy ResinsProprietary Material-Other Epoxy resins1.8900007.0000000.070296
Silver and its compoundsSilver, metal7440-22-421.87000081.0000000.813430
Subtotal27.000000100.00000001.004234
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped88.20000098.0000003.280499
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.8000002.0000000.066949
Subtotal90.000000100.00000003.347448
Solder Ball - Low Lead 1Solder Ball - Low LeadAluminum and its compoundsAluminum, metal7429-90-50.0055580.0010000.000207
Antimony and its compoundsAntimony, metal7440-36-00.0055580.0010000.000207
Arsenic and its compoundsArsenic, metal7440-38-20.0111160.0020000.000413
Bismuth and its compoundsBismuth, metal7440-69-90.0061140.0011000.000227
Copper and its compoundsCopper, metal7440-50-80.0055580.0010000.000207
Iron and its compoundsIron, metal7439-89-60.0094480.0017000.000351
Lead and its compoundsLead, metallic lead and lead alloys7439-92-1200.08661736.0015007.441994
Nickel and its compoundsNickel, metal7440-02-00.0205640.0037000.000765
Silver and its compoundsSilver, metal7440-22-411.0698871.9918000.411732
Tin and its compoundsTin, metal7440-31-5344.54702561.99420012.815035
Zinc and its compoundsZinc, metal7440-66-60.0055580.0010000.000207
Subtotal555.773000100.000000020.671345
Solder Ball - Low Lead 2Solder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-121.79501736.0000000.810641
Silver and its compoundsSilver, metal7440-22-41.2108342.0000000.045036
Tin and its compoundsTin, metal7440-31-537.53586362.0000001.396104
Subtotal60.541715100.00000002.251780
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8195.55599299.9900007.273483
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0195580.0100000.000727
Subtotal195.575550100.00000007.274210
Copper PlatingCopper and its compoundsCopper, metal7440-50-8317.25686699.98000011.800009
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0634640.0200000.002361
Subtotal317.320330100.000000011.802369
Gold PlatingGold and its compoundsGold, metal7440-57-50.87980299.9900000.032723
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000880.0100000.000003
Subtotal0.879890100.00000000.032726
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0017040.0300000.000063
Nickel and its compoundsNickel, metal7440-02-05.67758699.9700000.211171
Subtotal5.679290100.00000000.211235
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0468740.1000000.001743
Barium and its compoundsBarium sulfate7727-43-713.64037529.1000000.507338
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2812450.6000000.010461
Magnesium and its compoundsTalc14807-96-61.4062243.0000000.052303
Organic compoundsOther organic compounds.1.6874693.6000000.062763
PolymersPlastic: EP - Epoxide, Epoxy9.14045719.5000000.339969
PolymersPlastic: PAK20.67149644.1000000.768853
Subtotal46.874140100.00000001.743430
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-361.78398847.6200002.297985
Inorganic Silicon compoundsSilica, vitreous60676-86-06.1758044.7600000.229702
PolymersPlastic: PI - Polyimide61.78398847.6200002.297985
Subtotal129.743780100.00000004.825672
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-333.22464632.0000001.235753
Inorganic Silicon compoundsSilica, vitreous60676-86-06.2296216.0000000.231704
PolymersPlastic: PI - Polyimide64.37275262.0000002.394271
Subtotal103.827020100.00000003.861728
Total2688.615559100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SPC5200CBV400R2
Product content declaration of SPC5200CBV400R2
上次修订 Last Revision (GMT):
Tuesday, 24 August 2021, 10:29:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead 1
焊球 - 低铅
Solder Ball - Low Lead
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead 2
焊球 - 低铅
Solder Ball - Low Lead
XOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SPC5200CBV400R2Last Revision (GMT):
Tuesday, 24 August 2021, 10:29:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Low Lead 1Not AvailableNot AvailableNot AvailableNot Available
Solder Ball - Low Lead 2Test Report
20 Aug 2020
Test Report
20 Aug 2020
Test Report
20 Aug 2020
Test Report
20 Aug 2020
Substrate, Pre-plated NiAuAUS 703Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
COPPER FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
SOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.