NXP Semiconductors :: Secure Connections for a Smarter World

SAF3600EL/V1040AK

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SAF3600EL/V1040AKLast Revision (GMT):
Friday, 20 September 2024, 01:04:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SAF3600EL/V1040AKSOT1322LFBGA223371.520700 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 035 075572025-03-2493 / 168 hours26030 sec.3 / 168 hours24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.42703896.9000000.114943
Palladium and its compoundsPalladium, metal7440-05-30.0136623.1000000.003677
Subtotal0.440700100.00000000.118621
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-0156.62500089.50000042.157812
Inorganic compoundsCarbon Black1333-86-40.3500000.2000000.094207
PolymersPlastic: EP - Epoxide, Epoxy18.02500010.3000004.851681
Subtotal175.000000100.000000047.103701
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsProprietary Material-Other Bismaleimides0.69000010.0000000.185723
Silver and its compoundsSilver, metal7440-22-46.21000090.0000001.671509
Subtotal6.900000100.00000001.857232
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-317.81640098.0000004.795534
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3636002.0000000.097868
Subtotal18.180000100.00000004.893402
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.2750000.5000000.074020
Silver and its compoundsSilver, metal7440-22-40.5500001.0000000.148040
Tin and its compoundsTin, metal7440-31-554.17500098.50000014.581960
Subtotal55.000000100.000000014.804020
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0054330.0100000.001463
Copper and its compoundsCopper, metal7440-50-854.30723399.95000014.617552
Zinc and its compoundsZinc, metal7440-66-60.0217340.0400000.005850
Subtotal54.334400100.000000014.624865
Copper PlatingCopper and its compoundsCopper, metal7440-50-829.36810999.9500007.904838
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0146910.0500000.003954
Subtotal29.382800100.00000007.908792
Gold PlatingGold and its compoundsGold, metal7440-57-50.18558199.9900000.049952
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000190.0100000.000005
Subtotal0.185600100.00000000.049957
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0027840.2000000.000749
Nickel and its compoundsNickel, metal7440-02-01.38921699.8000000.373927
Subtotal1.392000100.00000000.374676
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0086770.1000000.002335
Barium and its compoundsBarium sulfate7727-43-72.52494929.1000000.679625
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0520610.6000000.014013
Magnesium and its compoundsTalc14807-96-60.2603043.0000000.070065
Organic compoundsOther organic compounds.0.3123653.6000000.084077
PolymersPlastic: EP - Epoxide, Epoxy1.69197619.5000000.455419
PolymersPlastic: PAK3.82646944.1000001.029948
Subtotal8.676800100.00000002.335482
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-64.80219121.8000001.292577
Inorganic Silicon compoundsFibrous-glass-wool65997-17-39.86872344.8000002.656305
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2643411.2000000.071151
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.4098186.4000000.379472
Phenols - SpecificBisphenol A80-05-70.2202841.0000000.059292
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)3.17209014.4000000.853812
PolymersPlastic: EP - Epoxide, Epoxy2.29095410.4000000.616642
Subtotal22.028400100.00000005.929252
Total371.520700100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SAF3600EL/V1040AK
Product content declaration of SAF3600EL/V1040AK
上次修订 Last Revision (GMT):
Friday, 20 September 2024, 01:04:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SAF3600EL/V1040AKLast Revision (GMT):
Friday, 20 September 2024, 01:04:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Die EncapsulantTest Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Epoxy AdhesiveTest Report
28 Jun 2024
Test Report
28 Jun 2024
Test Report
29 Jun 2023
Test Report
29 Jun 2023
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - SAC, Lead FreeTest Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
SubstrateAU PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
COPPER FOILNot AvailableNot AvailableNot AvailableNot Available
CORETest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
CU PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
NI PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
SOLDER MASKTest Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
10 Jul 2023
Test Report
10 Jul 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.