NXP Semiconductors :: Secure Connections for a Smarter World

SAF3560EL/V1104,55

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SAF3560EL/V1104,55Last Revision (GMT):
Sunday, 03 July 2022, 09:21:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SAF3560EL/V1104,55SOT1315LFBGA170373.812000 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 969 945572022-03-1873 / 168 hours26030 sec.3 / 168 hours24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuCalcium and its compoundsCalcium7440-70-20.0000240.0020000.000006
Gold and its compoundsGold, metal7440-57-51.19794198.8400000.320466
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000970.0080000.000026
Palladium and its compoundsPalladium, metal7440-05-30.0139381.1500000.003729
Subtotal1.212000100.00000000.324227
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins20.08500010.3000005.373022
Inorganic Silicon compoundsOther silica compounds174.91500089.70000046.792238
Subtotal195.000000100.000000052.165259
Epoxy AdhesiveEpoxy AdhesiveAcrylatesIsobornyl methacrylate7534-94-30.32000010.0000000.085605
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0640002.0000000.017121
Organic compoundsN,N'-Bismaleimido-4,4'-diphenylmethane35325-39-40.32000010.0000000.085605
Silver and its compoundsSilver, metal7440-22-42.49600078.0000000.667715
Subtotal3.200000100.00000000.856045
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-38.23200098.0000002.202177
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1680002.0000000.044942
Subtotal8.400000100.00000002.247119
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.3000000.5000000.080254
Silver and its compoundsSilver, metal7440-22-40.6000001.0000000.160508
Tin and its compoundsTin, metal7440-31-559.10000098.50000015.810086
Subtotal60.000000100.000000016.050849
SubstrateSubstrateAluminum and its compoundsAluminum Hydroxide21645-51-29.5506009.0100002.554921
Arsenic and its compoundsArsenic, metal7440-38-20.0106000.0100000.002836
Barium and its compoundsBarium sulfate7727-43-70.8162000.7700000.218345
Copper and its compoundsCopper phthalocyanine147-14-80.0106000.0100000.002836
Copper and its compoundsCopper, metal7440-50-828.64120027.0200007.661926
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-510.5682009.9700002.827143
Glycol Ethers and Acetates - SpecificEthanol, 2-(2-methoxyethoxy)-, acetate629-38-90.0106000.0100000.002836
Gold and its compoundsGold, metal7440-57-50.2014000.1900000.053877
Inorganic Silicon compoundsFibrous-glass-wool65997-17-328.64120027.0200007.661926
Inorganic Silicon compoundsSilicon dioxide7631-86-90.4134000.3900000.110590
Magnesium and its compoundsTalc14807-96-60.4134000.3900000.110590
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.4204001.3400000.379977
Nickel and its compoundsNickel, metal7440-02-00.9328000.8800000.249537
Organic compounds1,1'-(methylenedi-p-phenylene)bismaleimide13676-54-510.5682009.9700002.827143
Organic compounds1,3,5-Triazine290-87-910.5682009.9700002.827143
Organic compounds3-Methoxy-3-methylbutyl acetate103429-90-90.9010000.8500000.241030
Organic compoundsDipropylene glycol monomethyl ether34590-94-80.5724000.5400000.153125
Organic compoundsHeavy aliphatic petroleum solvent64742-94-50.1484000.1400000.039699
PolymersOther acrylic resins1.6112001.5200000.431019
Subtotal106.000000100.000000028.356501
Total373.812000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SAF3560EL/V1104,55
Product content declaration of SAF3560EL/V1104,55
上次修订 Last Revision (GMT):
Sunday, 03 July 2022, 09:21:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
基板
Substrate
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SAF3560EL/V1104,55Last Revision (GMT):
Sunday, 03 July 2022, 09:21:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
4 Aug 2021
Test Report
4 Aug 2021
Test Report
4 Aug 2021
Test Report
4 Aug 2021
Die EncapsulantTest Report
3 Dec 2021
Test Report
3 Dec 2021
Test Report
3 Dec 2021
Test Report
3 Dec 2021
Epoxy AdhesiveTest Report
5 Jul 2021
Test Report
5 Jul 2021
Test Report
18 Sep 2020
Test Report
18 Sep 2020
Semiconductor DieTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Solder Ball - SAC, Lead FreeTest Report
12 Dec 2021
Test Report
12 Dec 2021
Test Report
12 Dec 2021
Test Report
12 Dec 2021
SubstrateAU PLATINGTest Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
Test Report
2 Mar 2021
AUS 308Test Report
18 Oct 2021
Test Report
18 Oct 2021
Not AvailableNot Available
AUS308Not AvailableNot AvailableTest Report
18 Oct 2021
Test Report
18 Oct 2021
COPPERTest Report
1 Mar 2022
Test Report
1 Mar 2022
Test Report
1 Mar 2022
Test Report
1 Mar 2022
CU PLATINGTest Report
7 May 2021
Test Report
7 May 2021
Test Report
7 May 2021
Test Report
7 May 2021
HL832NXATest Report
11 Mar 2022
Test Report
11 Mar 2022
Test Report
11 Mar 2022
Test Report
11 Mar 2022
NI PLATINGTest Report
7 May 2021
Test Report
7 May 2021
Test Report
7 May 2021
Test Report
7 May 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.