NXP Semiconductors :: Secure Connections for a Smarter World

S9S12G96ACLFR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S9S12G96ACLFRLast Revision (GMT):
Wednesday, 19 March 2025, 04:24:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S9S12G96ACLFRSOT313LQFP48183.157169 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 543 935282023-11-24113 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-81.69927996.5500000.927771
Gold and its compoundsGold, metal7440-57-50.0545603.1000000.029789
Palladium and its compoundsPalladium, metal7440-05-30.0061600.3500000.003363
Subtotal1.759999100.00000000.960923
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-841.88873797.29100022.870378
Iron and its compoundsIron, metal7439-89-61.0204062.3700000.557120
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0073190.0170000.003996
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0714710.1660000.039022
Tin and its compoundsTin, metal7440-31-50.0129160.0300000.007052
Zinc and its compoundsZinc, metal7440-66-60.0542490.1260000.029619
Subtotal43.055100100.000000023.507188
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000440.0100000.000024
Silver and its compoundsSilver, metal7440-22-40.43485699.9900000.237423
Subtotal0.434900100.00000000.237446
Die EncapsulantDie EncapsulantEpoxy ResinsOther Epoxy resins7.9513007.0000004.341244
Inorganic Silicon compoundsSilica, vitreous60676-86-093.08700581.95000050.823566
Inorganic Silicon compoundsSilicon dioxide7631-86-99.0872008.0000004.961422
Inorganic compoundsCarbon Black1333-86-40.6247450.5500000.341098
Phenols and Phenolic ResinsOther phenolic resins2.8397502.5000001.550444
Subtotal113.590000100.000000062.017775
Epoxy AdhesiveEpoxy AdhesiveAcrylates2-propenoic acid, (1-methylethylidene)bis(4,1-phenyleneoxy-2,1-ethanediyl) ester24447-78-70.1904007.0000000.103954
AcrylatesDicyclopentenyloxyethyl acrylate65983-31-50.1224004.5000000.066828
Epoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.0544002.0000000.029701
Organic Silicon compounds3-(trimethoxysilyl)propyl methacrylate2530-85-00.0299201.1000000.016336
Organic compoundsOther Organic Peroxides0.0081600.3000000.004455
Polymers1,3-Butadiene, homopolymer, epoxidized, cyclized68441-49-60.1088004.0000000.059402
PolymersPoly(acrylonitrile-co-butadiene-co-acrylic acid), dicarboxy terminated68891-50-90.0299201.1000000.016336
Silver and its compoundsSilver, metal7440-22-42.17600080.0000001.188051
Subtotal2.720000100.00000001.485063
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0007100.0200000.000388
Tin and its compoundsTin, metal7440-31-53.54929099.9800001.937838
Subtotal3.550000100.00000001.938226
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-317.68622798.0000009.656311
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3609432.0000000.197068
Subtotal18.047170100.00000009.853379
Total183.157169100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S9S12G96ACLFR
Product content declaration of S9S12G96ACLFR
上次修订 Last Revision (GMT):
Wednesday, 19 March 2025, 04:24:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S9S12G96ACLFRLast Revision (GMT):
Wednesday, 19 March 2025, 04:24:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuNot AvailableNot AvailableNot AvailableNot Available
Copper Lead-FrameNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
9 Jul 2024
Test Report
9 Jul 2024
Test Report
9 Jul 2024
Test Report
9 Jul 2024
Epoxy AdhesiveTest Report
24 Dec 2024
Test Report
24 Dec 2024
Test Report
24 Dec 2024
Test Report
24 Apr 2024
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.