NXP Semiconductors :: Secure Connections for a Smarter World

S9S12G128F0VLH

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S9S12G128F0VLHLast Revision (GMT):
Friday, 09 May 2025, 05:34:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S9S12G128F0VLHSOT1699-1LQFP641078.002562 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 145 625572023-11-2463 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-84.32394499.9948000.401107
Inorganic compoundsSulfur7704-34-90.0000430.0010000.000004
Iron and its compoundsIron, metal7439-89-60.0000430.0010000.000004
Manganese and its compoundsManganese, metal7439-96-50.0000430.0010000.000004
Nickel and its compoundsNickel, metal7440-02-00.0000430.0010000.000004
Silver and its compoundsSilver, metal7440-22-40.0000520.0012000.000005
Subtotal4.324169100.00000000.401128
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-84.21329096.5500000.390842
Gold and its compoundsGold, metal7440-57-50.1352793.1000000.012549
Palladium and its compoundsPalladium, metal7440-05-30.0152740.3500000.001417
Subtotal4.363843100.00000000.404808
Copper Lead-Frame 1Copper AlloyCopper and its compoundsCopper, metal7440-50-877.43974497.2910007.183633
Iron and its compoundsIron, metal7439-89-61.8864252.3700000.174993
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0135310.0170000.001255
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1321290.1660000.012257
Tin and its compoundsTin, metal7440-31-50.0238790.0300000.002215
Zinc and its compoundsZinc, metal7440-66-60.1002910.1260000.009303
Subtotal79.596000100.00000007.383656
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000800.0100000.000008
Silver and its compoundsSilver, metal7440-22-40.80392099.9900000.074575
Subtotal0.804000100.00000000.074582
Copper Lead-Frame 2Copper AlloyCopper and its compoundsCopper, metal7440-50-854.93020797.2910005.095554
Iron and its compoundsIron, metal7439-89-61.3380952.3700000.124127
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0095980.0170000.000890
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0937230.1660000.008694
Tin and its compoundsTin, metal7440-31-50.0169380.0300000.001571
Zinc and its compoundsZinc, metal7440-66-60.0711390.1260000.006599
Subtotal56.459700100.00000005.237437
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000570.0100000.000005
Silver and its compoundsSilver, metal7440-22-40.57024399.9900000.052898
Subtotal0.570300100.00000000.052903
Copper Lead-Frame 3Copper AlloyCopper and its compoundsCopper, metal7440-50-853.64574995.0160004.976403
Inorganic Silicon compoundsSilicon7440-21-30.4121560.7300000.038233
Iron and its compoundsIron, metal7439-89-60.0717040.1270000.006652
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0169380.0300000.001571
Magnesium and its compoundsMagnesium, metal7439-95-40.0999340.1770000.009270
Manganese and its compoundsManganese, metal7439-96-50.0338760.0600000.003142
Nickel and its compoundsNickel, metal7440-02-01.8236483.2300000.169169
Zinc and its compoundsZinc, metal7440-66-60.3556960.6300000.032996
Subtotal56.459700100.00000005.237437
Silver PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000570.0100000.000005
Silver and its compoundsSilver, metal7440-22-40.57024399.9900000.052898
Subtotal0.570300100.00000000.052903
Copper Lead-Frame, Pre-Plated AgCopper AlloyCopper and its compoundsCopper, metal7440-50-877.43974497.2910007.183633
Iron and its compoundsIron, metal7439-89-61.8864252.3700000.174993
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0135310.0170000.001255
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1321290.1660000.012257
Tin and its compoundsTin, metal7440-31-50.0238790.0300000.002215
Zinc and its compoundsZinc, metal7440-66-60.1002910.1260000.009303
Subtotal79.596000100.00000007.383656
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000800.0100000.000008
Silver and its compoundsSilver, metal7440-22-40.80392099.9900000.074575
Subtotal0.804000100.00000000.074582
Die Encapsulant 1Die EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-610.8720004.5000001.008532
Inorganic Silicon compoundsSilica, vitreous60676-86-0216.23200089.50000020.058579
Inorganic compoundsCarbon Black1333-86-40.4832000.2000000.044824
Inorganic compoundsOther inorganic compounds1.2080000.5000000.112059
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.9328000.8000000.179295
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-610.8720004.5000001.008532
Subtotal241.600000100.000000022.411821
Die Encapsulant 2Die EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-610.8720004.5000001.008532
Inorganic Silicon compoundsSilica, vitreous60676-86-0217.44000090.00000020.170638
Inorganic compoundsCarbon Black1333-86-40.4832000.2000000.044824
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.1744000.9000000.201706
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-610.6304004.4000000.986120
Subtotal241.600000100.000000022.411821
Die Encapsulant 3Die EncapsulantEpoxy ResinsOther Epoxy resins17.2109007.0000001.596555
Inorganic Silicon compoundsSilica, vitreous60676-86-0201.49046581.95000018.691093
Inorganic Silicon compoundsSilicon dioxide7631-86-919.6696008.0000001.824634
Inorganic compoundsCarbon Black1333-86-41.3522850.5500000.125444
Phenols and Phenolic ResinsOther phenolic resins6.1467502.5000000.570198
Subtotal245.870000100.000000022.807924
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.24000015.0000000.022263
Epoxy ResinsProprietary Material-Other Epoxy resins0.0640004.0000000.005937
Silver and its compoundsSilver, metal7440-22-41.29600081.0000000.120222
Subtotal1.600000100.00000000.148423
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.24000015.0000000.022263
Epoxy ResinsProprietary Material-Other Epoxy resins0.0640004.0000000.005937
Silver and its compoundsSilver, metal7440-22-41.29600081.0000000.120222
Subtotal1.600000100.00000000.148423
Epoxy Adhesive 3Epoxy AdhesiveAcrylates2-propenoic acid, (1-methylethylidene)bis(4,1-phenyleneoxy-2,1-ethanediyl) ester24447-78-70.0833007.0000000.007727
AcrylatesDicyclopentenyloxyethyl acrylate65983-31-50.0535504.5000000.004967
Epoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.0238002.0000000.002208
Organic Silicon compounds3-(trimethoxysilyl)propyl methacrylate2530-85-00.0130901.1000000.001214
Organic compoundsOther Organic Peroxides0.0035700.3000000.000331
Polymers1,3-Butadiene, homopolymer, epoxidized, cyclized68441-49-60.0476004.0000000.004416
PolymersPoly(acrylonitrile-co-butadiene-co-acrylic acid), dicarboxy terminated68891-50-90.0130901.1000000.001214
Silver and its compoundsSilver, metal7440-22-40.95200080.0000000.088312
Subtotal1.190000100.00000000.110390
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0007000.0200000.000065
Tin and its compoundsTin, metal7440-31-53.49930099.9800000.324610
Subtotal3.500000100.00000000.324674
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-320.31166698.0000001.884195
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4145242.0000000.038453
Subtotal20.726190100.00000001.922648
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon, doped15.72132798.0000001.458376
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3208432.0000000.029763
Subtotal16.042170100.00000001.488138
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon, doped20.31166698.0000001.884195
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4145242.0000000.038453
Subtotal20.726190100.00000001.922648
Total1078.002562100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S9S12G128F0VLH
Product content declaration of S9S12G128F0VLH
上次修订 Last Revision (GMT):
Friday, 09 May 2025, 05:34:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOO
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架
Copper Lead-Frame 1
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
铜引线框架
Copper Lead-Frame 2
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
铜引线框架
Copper Lead-Frame 3
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
铜引线框架,预镀银
Copper Lead-Frame, Pre-Plated Ag
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 3
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S9S12G128F0VLHLast Revision (GMT):
Friday, 09 May 2025, 05:34:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Bonding Wire - CuPdAuNot AvailableNot AvailableNot AvailableNot Available
Copper Lead-Frame 1AG SPOT PLATINGTest Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
CDA 194Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Copper Lead-Frame 2AG PLATINGNot AvailableNot AvailableNot AvailableNot Available
C7025Not AvailableNot AvailableNot AvailableNot Available
Copper Lead-Frame 3AG PLATINGTest Report
16 May 2022
Test Report
16 May 2022
Test Report
16 May 2022
Test Report
16 May 2022
C7025Test Report
17 May 2022
Test Report
17 May 2022
Test Report
17 May 2022
Test Report
17 May 2022
Copper Lead-Frame, Pre-Plated AgAG PLATINGTest Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
CDA 194Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Die Encapsulant 1Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Die Encapsulant 2Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Die Encapsulant 3Test Report
9 Jul 2024
Test Report
9 Jul 2024
Test Report
9 Jul 2024
Test Report
9 Jul 2024
Epoxy Adhesive 1Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Epoxy Adhesive 2Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
2 Jan 2025
Epoxy Adhesive 3Test Report
24 Dec 2024
Test Report
24 Dec 2024
Test Report
24 Dec 2024
Test Report
24 Apr 2024
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor Die 1Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 2Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 3Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.