NXP Semiconductors :: Secure Connections for a Smarter World

RW610UK/A2IZ

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of RW610UK/A2IZLast Revision (GMT):
Wednesday, 10 January 2024, 11:49:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
RW610UK/A2IZSOT2152WLCSP15120.853900 mg YesYesYesNot ApplicableNot ApplicableNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 547 560922025-01-2261 / Unlimited26030 sec.1 / Unlimited24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieDieInorganic Silicon compoundsSilicon7440-21-315.70669898.00000075.317799
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3205452.0000001.537098
Subtotal16.027243100.000000076.854897
Polyimide Coating 1Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0012790.5000000.006133
PolymersPoly(p-phenylene-2,6-benzobisoxazole0.25449799.5000001.220382
Subtotal0.255776100.00000001.226515
Polyimide Coating 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0011840.5000000.005678
PolymersPoly(p-phenylene-2,6-benzobisoxazole0.23562799.5000001.129895
Subtotal0.236811100.00000001.135573
Protective CoatingAcrylatesAcrylic polymers9065-11-60.20902421.3000001.002323
Epoxy ResinsCycloaliphatic Epoxy Resin244772-00-70.20902421.3000001.002323
Inorganic Silicon compoundsSilicon dioxide7631-86-90.56328457.4000002.701096
Subtotal0.981331100.00000004.705743
Redistribution Metal 1Copper and its compoundsCopper, metal7440-50-80.17856499.9950000.856260
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000090.0050000.000043
Subtotal0.178573100.00000000.856303
Redistribution Metal 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000012
Titanium and its compoundsTitanium, metal7440-32-60.00246699.9000000.011824
Subtotal0.002468100.00000000.011836
Redistribution Metal 3Copper and its compoundsCopper, metal7440-50-80.00669599.9950000.032108
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0050000.000002
Subtotal0.006696100.00000000.032110
Solder BallAluminum and its compoundsAluminum, metal7429-90-50.0000290.0010000.000140
Antimony and its compoundsAntimony, metal7440-36-00.0008760.0300000.004201
Arsenic and its compoundsArsenic, metal7440-38-20.0002920.0100000.001400
Bismuth and its compoundsBismuth, metal7440-69-90.0002920.0100000.001400
Cadmium and its compoundsCadmium, metal7440-43-90.0000290.0010000.000140
Cobalt and its compoundsCobalt, metal7440-48-40.0001460.0050000.000700
Copper and its compoundsCopper, metal7440-50-80.0146010.5000000.070014
Germanium and its compoundsGermanium7440-56-40.0002190.0075000.001050
Gold and its compoundsGold, metal7440-57-50.0001460.0050000.000700
Indium and its compoundsIndium, metal7440-74-60.0001460.0050000.000700
Inorganic compoundsSulfur7704-34-90.0000290.0010000.000140
Iron and its compoundsIron, metal7439-89-60.0001460.0050000.000700
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0002630.0090000.001260
Nickel and its compoundsNickel, metal7440-02-00.0001170.0040000.000560
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0000290.0010000.000140
Silver and its compoundsSilver, metal7440-22-40.1168023.9999000.560098
Tin and its compoundsTin, metal7440-31-52.78590895.40360013.359170
Zinc and its compoundsZinc, metal7440-66-60.0000580.0020000.000280
Subtotal2.920129100.000000014.002794
Under Bump Metal 1Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000008
Titanium and its compoundsTitanium, metal7440-32-60.00158099.9000000.007579
Subtotal0.001582100.00000000.007586
Under Bump Metal 2Copper and its compoundsCopper, metal7440-50-80.00429299.9950000.020585
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0050000.000001
Subtotal0.004293100.00000000.020586
Under Bump Metal 3Copper and its compoundsCopper, metal7440-50-80.23898599.9950001.145999
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000120.0050000.000057
Subtotal0.238997100.00000001.146056
Total20.853900100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 RW610UK/A2IZ
Product content declaration of RW610UK/A2IZ
上次修订 Last Revision (GMT):
Wednesday, 10 January 2024, 11:49:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
半导体芯片
Semiconductor Die
半导体芯片
Die
OOOOOO

聚酰亚胺涂料
Polyimide Coating 1
OOOOOO

聚酰亚胺涂料
Polyimide Coating 2
OOOOOO

防护涂料
Protective Coating
OOOOOO

电气再分配
Redistribution Metal 1
OOOOOO

电气再分配
Redistribution Metal 2
OOOOOO

电气再分配
Redistribution Metal 3
OOOOOO

焊锡球
Solder Ball
OOOOOO

焊料凸点下的金属
Under Bump Metal 1
OOOOOO

焊料凸点下的金属
Under Bump Metal 2
OOOOOO

焊料凸点下的金属
Under Bump Metal 3
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of RW610UK/A2IZLast Revision (GMT):
Wednesday, 10 January 2024, 11:49:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieCOATINGTest Report
21 Mar 2025
Test Report
21 Mar 2025
Test Report
21 Mar 2025
Test Report
21 Mar 2025
DIETest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
HD8820Not AvailableNot AvailableNot AvailableNot Available
SOLDER BALLTest Report
16 Sep 2024
Test Report
16 Sep 2024
Test Report
16 Sep 2024
Test Report
16 Sep 2024
UBM_RDL CUTest Report
17 Jan 2025
Test Report
17 Jan 2025
Test Report
17 Jan 2025
Test Report
17 Jan 2025
UBM_RDL CU PLATINGTest Report
11 Jun 2024
Test Report
11 Jun 2024
Test Report
11 Jun 2024
Test Report
11 Jun 2024
UBM_RDL TITest Report
17 Jan 2025
Test Report
17 Jan 2025
Test Report
17 Jan 2025
Test Report
17 Jan 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.